Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Valve Connector Cordset VMBI-2+P-10M-PUR

VMBI-2+P-10M-PUR
  • Valve connector according EN 175301-803 A/ISO 4400
  • Moulded seal
  • Suitable for drag chains and abrasion resistant
  • Immunity to vibration

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VMBI-2+P-10M-PUR

Product Description
Valve connector, Form B (Ind), 2+PE, PUR cable
General specifications
Connector 1
ConnectionValve connector industrial version
Styleangled
Lockingscrew connection
Number of pins2 + PE
Connector 2
Connectioncable end
Electrical specifications
Operating voltagemax. 230 V AC/DC
Operating currentmax. 6 A
Conformity
Degree of protectionEN 60529
Plug connectionValve Connector Cordset : DIN EN 175301-803
FlammabilityDIN VDE 0482 , DIN EN 50265-2-1
Halogen-freeDIN VDE 0472-815
Ambient conditions
Ambient temperature
Plug connector-20 ... 85 °C (-4 ... 185 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Tool installationscrew M3 x 29
Degree of protectionIP65 / IP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.5 mm
Bending radius> 50 mm
> 22.5 mm, fixed
Sheath colordark grey (RAL 7021)
Number of cores3
Core cross section0.5 mm2
Cores colorCore 1: black 1
Core 2: black 2
Core 3: green/yellow
Core construction28 x 0.15 mm ∅
Length10 m
Cable codeLi 9Y 11Y 3 x 0,50
Drag chain suitability
Drag chain cyclesmin. 15000000
Motion velocitymax. 5 m/s
Traverse distance0.9 m
Accelerationmax. 30 m/s2
Mass318.53 g
Material
Halogen-freeyes
Plug connector
BodyTPU, black
SealTPU , molded
Contact surfaceSn
FlammabilityV-0
Cable
SheathingPUR
Core insulationPP
UV resistanceyes
Oil resistancegood
FlammabilityV-0

Classifications

SystemClasscode
ECLASS 13.027060312
ECLASS 12.027060312
ECLASS 11.027060312
ECLASS 10.0.127060312
ECLASS 9.027060312
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VMBI-2+P-10M-PUR