Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
PCIe 4-port serial card with RJ45 connectors |
General specifications | ||
---|---|---|
UL File Number | E185802 | |
Functional safety related parameters | ||
MTBF | 118.7 a | |
Electrical specifications | ||
Power consumption | 1.1 W | |
Nominal voltage | 3.3 V DC or 12 V DC | |
Surge protection | 15 KV / 200 A for 1 ns | |
Interface | ||
Interface type | Software selectable interfaces: RS-232 , RS-422 , RS-485 | |
Physical | 4 | |
Protocol | Hardware and Software Flow Control Data bits: 5, 6, 7 or 8 Parity: Odd, Even, None, Mark and Space Stop Bits: 1, 1.5 or 2 Receive Buffer: 512 Bytes Transmit Buffer: 512 Bytes |
|
Supported baud rates | 300 to 921,6 Kbps | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61000-4-2:2009 EN 61000-4-3:2006+A1:2008+A2:2010 EN 61000-4-4:2012 EN 61000-4-5:2014+A1:2017 EN 61000-4-6:2014 EN 61000-4-11:2004+A1:2017 |
|
RoHS | EN IEC 63000:2018 | |
Standard conformity | ||
Electrical safety | CSA C22.2 No. 60950 / UL60950 |
|
Emitted interference | EN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32 | |
Noise immunity | EN 55035:2017-07 | |
Ambient conditions | ||
Ambient temperature | 0 ... 60 °C (32 ... 140 °F) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Relative humidity | max. 95 % non-condensing | |
Altitude | 0 ... 3048 m | |
Mechanical specifications | ||
Mass | 725 g | |
Construction type | Low-profile PCIe or Standard PCIe | |
Mounting | Low-profile and standard-height bracket for mounting in PCs and servers | |
Note | Maximum of 4 PC cards can be used per system |
System | Classcode |
---|---|
ECLASS 13.0 | 27242602 |
ECLASS 12.0 | 27242602 |
ECLASS 11.0 | 27242602 |
ECLASS 10.0.1 | 27242602 |
ECLASS 9.0 | 27242602 |
ECLASS 8.0 | 27242602 |
ECLASS 5.1 | 27242602 |
ETIM 9.0 | EC001597 |
ETIM 8.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 5.0 | EC001597 |
UNSPSC 12.1 | 32151705 |
Flexible, reliable and high-speed serial port expansion.
The RocketPort EXPRESS family comprises serial adapter cards compatible with systems supporting x1, x2, x4, x8, x12 or x16 PCI Express expansion slots. Cards are designed for standard and low-profile PCs and servers and ship with a low-profile and a standard-height bracket. All models feature software-selectable RS-232/422/485 serial communication at data transmission speeds up to 921 Kbps.
Connection to serial devices are made utilizing RJ45, DB9 or DB25 fan-out cables or DB9 or DB25 interface boxes, depending on the selected model.
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) | TDOC-7758_ENG | ENG | 196 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
ICRPC / RocketPort EXPRESS Linux device driver / ICRPC / RocketPort EXPRESS Linux Gerätetreiber | 2024-01 | ZIP | 28 KB |
ICRPC / RocketPort EXPRESS Windows Device Driver / ICRPC / RocketPort EXPRESS Windows Gerätetreiber | 2024-01 | ZIP | 16160 KB |
Software Tools | |||
LCOM Linux utility / LCOM Linux-Dienstprogramm | 2024-02 | ZIP | 25 KB |
Windows Utility Package / Windows-Dienstprogrammpaket | 2024-01 | ZIP | 1689 KB |