Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
16 DB-25F connectors |
General specifications | ||
---|---|---|
UL File Number | E185802 | |
Functional safety related parameters | ||
MTBF | 65.9 a | |
Electrical specifications | ||
Surge protection | 15 KV / 200 A for 1 ns | |
Interface | ||
Interface type | Software selectable interfaces: RS-232 , RS-422 , RS-485 | |
Physical | 16 x DB-25 | |
Supported baud rates | 300 to 460.8 Kbps | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61000-4-2:2009 EN 61000-4-3:2006+A1:2008+A2:2010 EN 61000-4-4:2012 EN 61000-4-5:2014+A1:2017 EN 61000-4-6:2014 EN 61000-4-11:2004+A1:2017 |
|
RoHS | EN IEC 63000:2018 | |
Standard conformity | ||
Electrical safety | CSA C22.2 No. 60950 / UL60950 |
|
Emitted interference | EN 55032:2015 FCC CFR 47, part 15, subpart B: 2017 ICES-003 AS/NZ5 CISPR 32, FCC Part 15 Subpart B Class A |
|
Noise immunity | EN 55035:2017-07 | |
Ambient conditions | ||
Ambient temperature | 0 ... 60 °C (32 ... 140 °F) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Relative humidity | max. 95 % non-condensing | |
Altitude | 0 ... 3048 m | |
Mechanical specifications | ||
Mass | 822 g | |
Dimensions | ||
Height | 22.9 mm | |
Width | 139.7 mm | |
Length | 203.2 mm | |
Construction type | Metal housing | |
Mounting | panel mount |
System | Classcode |
---|---|
ECLASS 13.0 | 27242602 |
ECLASS 12.0 | 27242602 |
ECLASS 11.0 | 27242602 |
ECLASS 10.0.1 | 27242602 |
ECLASS 9.0 | 27242602 |
ECLASS 8.0 | 27242602 |
ECLASS 5.1 | 27242602 |
ETIM 9.0 | EC001597 |
ETIM 8.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 5.0 | EC001597 |
UNSPSC 12.1 | 32151705 |
Flexible, reliable and high-speed serial port expansion.
The RocketPort EXPRESS family comprises serial adapter cards compatible with systems supporting x1, x2, x4, x8, x12 or x16 PCI Express expansion slots. Cards are designed for standard and low-profile PCs and servers and ship with a low-profile and a standard-height bracket. All models feature software-selectable RS-232/422/485 serial communication at data transmission speeds up to 921 Kbps.
Connection to serial devices are made utilizing RJ45, DB9 or DB25 fan-out cables or DB9 or DB25 interface boxes, depending on the selected model.
Manuals | Language | File Type | File Size |
---|---|---|---|
ICRPC and ICRPB (RocketPort EXPRESS) Hardware Installation Manual | ENG | 4742 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL UL | CoC UL-CA-L185802-27116-51207002-1 / UL-US-L185802-29116-51207002-1 | ALL | 508 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-7737_ENG | ENG | 198 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|