Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Bluetooth® Low Energy Beacon LOC-EX 01 FULLY IBEACON PROT.

LOC-EX 01 FULLY IBEACON PROT.
  • Compatible with Bluetooth® Low Energy from version 4.0
  • Range inside buildings up to 30 m, outdoors up to 200 m (Geolocation)
  • Possibility to change important operating parameters "over the air"
  • Open firmware for individual BLE profile development (TI CC2541)
  • UV-resistant housing according to IP64 (can also be used outdoors)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LOC-EX 01 FULLY IBEACON PROT.

Product Description
Loc-Ex® 01, DIV 1 and Zone 1/21
General specifications
Colorblack
Electrical specifications
Battery type2x Saft, LS14500
3.6 V, 2600 mAh
AA / Mignon / R6
Li-SOCl2
Operating durationapprox. 4 years (with factory setting)
Interface
Interface typeBluetooth® Low Energy (from 4.0)
Transmitter frequency1000 ms
Transmitter radiated powermax. 8 dBm
Detection range30 m range in buildings, max. 200 m outdoors
ProtocoliBeacon
(UUID, Major ID, Minor ID, RX Power)
Approvals and certificates
CE conformityCE0102
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 30 °C (-22 ... 86 °F)
Mechanical specifications
Degree of protectionIP64
Massapprox. 180 g (including batteries)
Dimensions
W x H x D111 mm x 102 mm x 48 mm
Data for application in connection with hazardous areas
ATEX approval
ATEX certificateEPS 16 ATEX 1 043 X
ATEX markingEx-Hexagon II 2G Ex ia IIC T4 Gb IP64
Ex-Hexagon II 2D Ex ia IIIC T125°C Db IP64
International approvals
IECEx approval
IECEx certificateIECEx EPS 16.0019X
IECEx markingEx ia IIC T4 Gb IP64
Ex ia IIIC T125°C Db IP64
NEC/CEC approval
NEC/CEC certificate70105641
NEC/CEC markingClass I, II, III, Division 1 Groups A-G, T4
Class I, Zone 1, AEx ia IIC T4 Gb
Ex ia IIC T4 Gb
Class II, Zone 21, AEx ia IIIC T125°C Db IP64
Ex ia IIIC T125°C Db IP64
General information
NoteUse of the Works with Apple iBeacon badge means that a product has been designed and certified by the manufacturer to meet Apple performance standards. Apple is not responsible for the operation of this device or its compliance with safety and regulatory standards. Please note that the use of this product with iPod, iPhone, or iPad may affect wireless performance.
Scope of deliveryLoc-Ex® 01
Batteries
Documentation

Classifications

SystemClasscode
ECLASS 13.019060305
ECLASS 12.019060305
ECLASS 11.019060305
ECLASS 10.0.119060305
ECLASS 9.019060304
ECLASS 8.019060304
ECLASS 5.127230240
ETIM 9.0EC002487
ETIM 8.0EC002487
ETIM 7.0EC002487
ETIM 6.0EC002487
ETIM 5.0EC002487
UNSPSC 12.143191507

Details: LOC-EX 01 FULLY IBEACON PROT.

Function

The intrinsically safe Bluetooth® Low Energy beacon Loc-Ex® 01 can be mounted directly on a suitable surface or easily adapted to the optional mounting plate, which facilitates the replacement of the beacons' batteries.

The Bluetooth Low Energy standard makes the beacons compatible with today's popular smartphones and tablets. They can be detected by these devices from a distance of up to 200 meters (outdoors). The beacon signals can be interpreted by the mobile device through custom applications, interacting with the user or other programs.

iBeacon sensors create a small, concentrated area of detection. Within the transmission zone, customized notifications can be sent to iBeacon-enabled apps on iPhone, iPad, or Apple Watch devices that support current Bluetooth technology. Customers can be alerted to everything from special offers and discounts to personalized messages and details about a display.

Product Documentation: LOC-EX 01 FULLY IBEACON PROT.

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting Instructions / MontageanleitungALLPDF2889 KB
Safety and Security Documentation
Manual / HandbuchALLPDF292 KB
Manuals
Manual / HandbuchALLPDF672 KB
Manual / HandbuchALLPDF784 KB

Approvals: LOC-EX 01 FULLY IBEACON PROT.

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
- CSA Certificate70105641ALLPDF129 KB
EU Bureau Veritas ATEX CertificateEPS 16 ATEX 1 043 XALLPDF767 KB
Worldwide Bureau Veritas IECEx Certificate of ConformityIECEx EPS 16.0019XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4948BALLPDF224 KB

Associated Products: LOC-EX 01 FULLY IBEACON PROT.

Accessories
Replacement battery for Loc 01 SC, 1 batterypa
Replacement battery for Loc-Ex 01 and Loc 01 HC, 1 batterypa
Mounting plate for Loc-Ex® 01pa
Development Kit for Loc-Ex® 01pa
Replacement batteries for Loc-Ex 01 and Loc 01 HC, set of 2 batteriespa