Discover our Vision.
Detect, identify, measure and position in all dimensions.
Industrial vision is always used where functions or properties of products are visually inspected. In this process, the sensors and systems must be robust and operate reliably according to the requirements of their environment.
At Pepperl+Fuchs, you will find the right vision sensors and vision systems for every requirement in industrial vision: The comprehensive portfolio ranges from universally applicable sensors to application- or customer-specific products to turnkey solutions, always with the goal of ensuring reliable image processing. Superior technologies ensure maximum performance in every dimension and under all environmental conditions: With 2-D and 3-D vision technologies, time-of-flight and stereo vision, as well as powerful laser light section technology, virtually all industrial vision tasks can be solved with maximum reliability—whether for detection, identification, measurement, or positioning.
For more specific tasks, the solution specialists at VMT Bildverarbeitungssysteme GmbH, a Pepperl+Fuchs Group company, offer turnkey solutions. Together with their customers, they develop, install, optimize, and maintain the innovative image processing and laser sensor solutions for all aspects of quality control and robot vision.
Are you looking for the optimal product? Select the industrial vision tasks you would like to fulfill in our selection tool and discover our recommendation. Or contact us—our experts will work with you to find the right sensor or vision system for your application.
Our vision products are as versatile as they are reliable. The Pepperl+Fuchs portfolio offers a suitable device for every task in the field of industrial vision:
Who could know your use case better than you? Click through the various application requirements and find the optimal vision sensor for your specific application.
Detection
Positioning,
Space Monitoring,
Measuring
Identification
Combined Application
Presence
Completeness
Shape
Code Reading
OCR
2-D
3-D
2-D
3-D
2-D
3-D
Color
2-D
3-D
2-D
Aligned
Not aligned
Aligned
Not aligned
X,Y
X,Z
X,Y
X,Z
With 3-D vision technology, the SmartRunner Explorer 3-D sensors provide high-precision 3-D point cloud images in addition to 2-D images. Depending on the application, devices with stereo vision technology or time-of-flight (ToF) technology are available. As raw data sensors, the SmartRunner Explorer 3-D sensors are suitable for a wide variety of applications that require detailed acquisition.
The VOS 2-D universal vision sensors offer a complete package of modular hardware and integrated vision tool set for numerous detection, identification, measurement, and positioning tasks—in only one device. Due to their high performance and flexibility in use, the universal vision sensors perfectly close the gap between standard photoelectronic sensors and more complex vision systems.
The laser light section technology is based on a projected laser line captured by a camera to measure the height profile of an object. The unique combination of the laser light section technology and a 2-D vision sensor makes the laser profile sensors of the SmartRunner family ideally suited for profile and area image capture. Application-specific and raw data sensors solve detection tasks as well as positioning and measurement tasks reliably—even with low object contrasts.
In addition to standard sensors, Pepperl+Fuchs also offers application-specific and customized devices for numerous application requirements in the field of industrial vision. These sensors have been specially developed to optimally solve specific applications. The PGV positioning system, for example, is optimized for lane guidance in automated guided vehicles, while the PHA vision sensor specializes in rack fine positioning in high-bay warehouses. Select your suitable sensor or get advice from our experts.
Are you looking for a complete turnkey quality inspection solution for your production line that works 24/7 and our vision products do not meet your requirements? Do you need a robot vision or robot guidance solution? Do you want the system to integrate with your automation system, connect to your robot controller, or migrate to your ERP or cloud system? Contact our “Solution Excellence” team at VMT and turn your ideas into reality!
The solution specialists at VMT, a Pepperl+Fuchs Group company, work with their customers to develop, install, optimize, and maintain innovative image processing and laser sensor solutions for all quality inspection or robot vision tasks.
Are you still looking for the right solution for your vision application? Or would you like to get more information? We are happy to help you! Simply fill out the contact form and send us a message.