Data Matrix encodes characters in the form of a bit sequence. The actual size of the code depends on many independent factors. These include:
The module size, i.e. the dimensions of an individual data cell, can, in principle, be freely selected. The structure of the code is not linked to any fixed dimensions. How small a module can be printed is solely dependant on the printing method. Whether the outcome is a readable code is determined by adhering to the specifications for the print quality, which are described in the ISO Standard DIS 16022. In the following table thermal-transfer printers are taken as the reference for the size comparison. However, frequently in data matrix applications direct marking methods are used. Category c) commences from a module size of approx. 0.2 mm. This is a typical value also for direct lettering by means of zero-contact inkjet or laser. In the case of the latter, even significantly smaller module sizes can be achieved. However, in individual cases a check must be made to determine whether the minimum requirements in terms of the contrast can still be satisfied.
Symbol size | Data | Printer resolution | Module size | Code size | |
num./ alphanum. |
300dpi | 600dpi | edge length | ||
10x10![]() |
6/3 | a) 5 dots b) 4 dots c) |
10 dots 8 dots 5 dots |
0.42 0.33 0.21 |
4.2mm x 4.2mm 3.3mm x 3.3mm 2.1mm x 2.1mm |
12x12![]() |
10/6 | a) b) c) |
5mm x 5mm 4mm x 4mm 2.5mm x 2.5mm |
||
14x14![]() |
16/10 | a) b) c) |
5.9mm x 5.9mm 4.6mm x 4.6mm 3mm x 3mm |
||
16x16![]() |
24/16 | a) b) c) |
6.7mm x 6.7mm 5.3mm x 5.3mm 3.4mm x 3.4mm |
||
18x18![]() |
36/25 | a) b) c) |
7.6mm x 7.6mm 6mm x 6mm 3.8mm x 3.8mm |
||
20x20![]() |
44/31 | a) 5 dots b) 4 dots c) |
10 dots 8 dots 5 dots |
0.42 0.33 0.21 |
8.4mm x 8.4mm 6.6mm x 6.6mm 4.2mm x 4.2mm |
22x22![]() |
60/43 | a) b) c) |
9.2mm x 9.2mm 7.3mm x 7.3mm 4.6mm x 4.6mm |
||
24x24![]() |
72/52 | a) b) c) |
10.1mm x 10.1mm 7.9mm x 7.9mm 5mm x 5mm |
||
26x26![]() |
88/64 | a) b) c) |
10.9mm x 10.9mm 8.6mm x 8.6mm 5.5mm x 5.5mm |
||
32x32![]() |
124/91 | a) b) c) |
13.4mm x 13.4mm 10.6mm x 10.6mm 6.7mm x 6.7mm |
||
36x36![]() |
127/127 | a) b) c) |
15.1mm x 15.1mm 11.9mm x 11.9mm 7.6mm x 7.6mm |
||
40x40![]() |
228/169 | a) b) c) |
16.8mm x 16.8mm 13.2mm x 13.2mm 8.4mm x 8.4mm |
||
44x44![]() |
288/214 | a) b) c) |
18.5mm x 18.5mm 14.5mm x 14.5mm 9.2mm x 9.2mm |
||
48x48![]() |
348/259 | a) b) c) |
20.2mm x 20.2mm 15.8mm x 15.8mm 10.1mm x 10.1mm |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.