Serviceline Industrial Sensors
Contact Customer Service
Serviceline Explosion Protection
Contact Customer Service

Solenoid Drivers

Choose your product

Next PageLast Page
Product


1-channel isolated barrier, 24 V DC supply (loop powered), Current limit 45 mA at 10 V DC, Test pulse immunity, Housing width 12.5 mm, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: loop powered, Type: logic input, Type [2]: field device supply, Test pulse immunity, Field device: 1 x Valve, Field device [2]: 1 x audible alarm, Field device [3]: 1 x visual alarmpa


1-channel isolated barrier, 24 V DC supply (loop powered), Current limit 45 mA at 12 V DC, Test pulse immunity, Housing width 12.5 mm, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: loop powered, Type: logic input, Type [2]: field device supply, Test pulse immunity, Field device: 1 x Valve, Field device [2]: 1 x audible alarm, Field device [3]: 1 x visual alarmpa


1-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 65 mA at 10 V DC, Line fault transparency (LFT), Test pulse immunity, Housing width 12.5 mm, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC
loop powered, Type: logic input, Type [2]: field device supply, Test pulse immunity, Field device: 1 x Valvepa


1-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 45 mA at 12 V DC, Line fault transparency (LFT), Test pulse immunity, Housing width 12.5 mm, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC
loop powered, Type: logic input, Type [2]: field device supply, Test pulse immunity, Field device: 1 x Valvepa


1-channel isolated barrier, 24 V DC supply (loop powered), Current limit 100 mA at 10 V DC, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 3, Rated voltage: 20 ... 35 V DC , loop powered, Type: field device supply, Field device: 1 x Valve, Field device [2]: 1 x audible alarm, Field device [3]: 1 x visual alarm, Current: ≥ 100 mA, Voltage: ≥ 9.5 Vpa


1-channel isolated barrier, 24 V DC supply (loop powered), Current limit 80 mA at 11 V DC, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 3, Rated voltage: 20 ... 35 V DC , loop powered, Type: field device supply, Field device: 1 x Valve, Field device [2]: 1 x audible alarm, Field device [3]: 1 x visual alarm, Current: ≥ 80 mA, Voltage: ≥ 11 Vpa


1-channel isolated barrier, 24 V DC supply (Power Rail), Output 15.3 V DC at 17 mA, 3 logic inputs with AND/OR logic, Service port for isolator function test, Housing width: 20 mm, Number of channels: 1-channel, Rated voltage: 20 ... 30 V DC, Type: logic input, Field device: 1 x Valve, Current: typ. 18 mA, Voltage: typ. 16 Vpa

2-channel isolated barrier, 24 V DC supply (loop powered), Current limit 45 mA at 15 V DC, Test pulse immunity, Housing width 12.5 mm, Housing width: 12.5 mm, Number of channels: 2-channel, Rated voltage: loop powered, Type: logic input, Type [2]: field device supply, Test pulse immunity, Field device: 2 x Valve, Field device [2]: 2 x audible alarm, Field device [3]: 2 x visual alarm, Current: typ. 45 mA, Voltage: ≥ 15 Vpa

1-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 45 mA at 10 V DC, Line fault transparency (LFT), Test pulse immunity, Housing width 12.5 mm, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC
loop powered, Type: logic input, Type [2]: field device supply, Test pulse immunity, Field device: 1 x Valvepa

2-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 45 mA at 15 V DC, Line fault transparency (LFT), Test pulse immunity, Housing width 12.5 mm, Housing width: 12.5 mm, Number of channels: 2-channel, Line fault transparency, Rated voltage: 18 ... 30 V DC, Type: logic input, Type [2]: field device supply, Test pulse immunity, Field device: 2 x Valve, Field device [2]: 2 x audible alarm, Field device [3]: 2 x visual alarm, Line fault detection, Current: ≤ 45 mA, Voltage: ≥ 15 Vpa
Next PageLast Page

Filter By

Number of channels

Housing width

Input

Output

Output voltage

Output Current

Functions

Supply

Functional safety related parameters

Ambient temperature (minimum)

Ambient temperature (maximum)

Global approvals

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

undefined
^

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.