Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Inductive Sensors

Inductive proximity sensors are the preferred choice for the majority of applications requiring accurate, non-contact detection of metallic objects in machinery or automation equipment. As a pioneer and market leader, Pepperl+Fuchs offers innovative, high quality inductive sensors to meet the needs of the worldwide automation and process control markets. Our experience, flexibility and customer focus continues to allow us to offer custom designed solutions for the most unique and demanding applications. 

Standard Inductive Sensor Product features:

  • Smooth or threaded stainless housings
  • Polarity reversal and short-circuit protected
  • LED status indication
  • Connection styles include M8, M12 or terminal connection models
  • Models with PVC, PUR or silicon cable
  • Outputs in 2-, 3-, 4-wire DC, AC, NAMUR, and AS-Interface versions

Application Specific Inductive Sensor features:

  • Analog output models with 4-20 mA output signal
  • Integrated speed monitor with up to 100 Hz operation
  • Pressure resistant cylinder sensors for up to 500 bar
  • Sensors approved for gas and dust Ex zones
  • Models with stainless steel sensing face
  • Protective class of up to IP68/ IP69k (submersible/ high pressure water jet resistant)
  • Weld resistant designs with PTFE-coated surface
  • Reduction factor of 1, all metals sensed at same distance
  • Exclusive ferrous and non-ferrous detection models
  • Safety function sensors
  • Extended temperature range: -40 °C up to +250 °C

Capacitive Sensors

Capacitive sensors can be used to detect metal objects as well as nearly all other materials. These sensors are often used in applications including level, flow control for detection of liquids, grains and powders.

Standard Capacitive Sensor Product features:

  • 12, 18 and 30 mm cylindrical styles of stainless steel or plastic housings
  • 5mm thin rectangular and long range 80 mm x 80 mm x 40 mm styles
  • Sensor outputs of 3-wire DC and NAMUR output types
  • Models with hazardous area approvals

Magnetic Field Sensors

Our magnetic field sensor selection consists of the M12 housing style for traditional magnetic detection applications. Also offered is a non-contact, piston detection sensor for use with steel hydraulic cylinders. These magnetic sensors offer reliable piston magnet detection and are easily mounted, without the need for mounting slots or holes in the cylinder.


undefined
^

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.