Select Your Country

Go to global website

KC-LED-96-1T-24VDC Timer, Counter, Tachometer

Key Benefits at a Glance

  • Counter/Timer/Tachometer
  • Extremely bright, large LED indicator
  • 1 pre-select value with transistor output
  • Adding/subtracting via 2 separate inputs
  • PNP and NPN sensors can be connected
  • Degree of protection IP65 (front only)

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of KC-LED-96-1T-24VDC

LED display with 24 VDC supply voltage
Pre-selectionsingle
Data storageEEPROM
Programmingkeypad-driven menu
Type6-digit 7-segment LED display, red
Display valuedigit height 14 mm
Display interval0.001 s ... 999999 h
Decimal point0 to max 3 fractional digits
AccuracySpeed indicator: < 0.1%; timer: < 50 ppm
Resetmanually or external
Fusing10 … 30 V DC: T 0.1 A
Operating voltageUB10 ... 30 V DC
Operating currentIBmax. 50 mA
Signal voltage
High0.6 x Ue ... 30 V DC
Low0 ... 0.2 x Ue
Counting frequency30 Hz / 60 kHz
with position display max. 25 kHz
Minimum pulse duration5 ms for reset input
Impedanceapprox. 5 kOhm
Counting methodadding or subtracting
Directive conformity
EMC Directive 2004/108/ECEN 61000-6-2:2005
Standard conformity
Emitted interferenceDIN EN 55011:2009, Class B
Ambient temperature-20 ... 65 °C (-4 ... 149 °F) non-condensing
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Altitude0 ... 2000 m
Degree of protectionIP65 (front)
Massapprox. 140 g
Dimensions96 mm x 48 mm x 89.4 mm
General Notes