Support Industrielle sensorer
Support Explosion Protection

Mounting bracket VOS-MH01

VOS-MH01
  • Simple mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Hent hele databladet som PDF:


Uddrag af datablad: Tekniske data for   VOS-MH01

Produkt beskrivelse
Mounting aid for VOS sensors
Mechanical specifications
Material6061T6 anodized aluminum
Suitable series
SeriesVOS1000 or VOS2000

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: VOS-MH01

Design / Simulation: VOS-MH01

Language Selection:
CADSprogFil typeFil størrelse
CAD 3-D / CAD 3-DALLSTP96 KB
CAD Portal / CAD PortalALLLINK---

Tilhørende produkter: VOS-MH01

Accessory of
Vision sensor for 1-D and 2-D code reading;
Resolution: 1280 x 960 pixels;
Light source: external illumination;
Lens: C-mount connectionfa
Vision sensor for 1-D and 2-D code reading;
Resolution: 1280 x 960 pixels;
Light source: integrated LED flash, white;
Lens: M12 lens;
Focal length: 16 mmfa
Vision sensor for 1-D and 2-D code reading;
Resolution: 1280 x 960 pixels;
Light source: integrated LED flash, white;
Lens: M12 lens;
Focal length: 8 mmfa
Vision sensor for advanced object detection;
Resolution: 640 x 480 pixels;
Light source: integrated LED flash, red;
Lens: M12 lens;
Focal length: 8 mmfa
Vision sensor for advanced object detection;
Resolution: 1280 x 960 pixels;
Light source: external illumination;
Lens: C-mount connectionfa
Vision sensor for characteristik check;
Resolution: 1280 x 960 pixels;
Light source: integrated LED flash, red;
Lens: M12 lens;
Focal length: 8 mmfa
Vision sensor for advanced object detection;
Resolution: 1280 x 960 pixels;
Light source: integrated LED flash, red;
Lens: M12 lens;
Focal length: 8 mmfa
Vision sensor for advanced object detection;
Resolution: 640 x 480 pixels;
Light source: integrated LED flash, white;
Lens: M12 lens;
Focal length: 8 mmfa