Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
VOS-IL-MH01
Produkt beskrivelse |
Mounting bracket for attaching VOS ring lights to VOS2000 sensors |
Mechanical specifications |
Material | Stainless steel |
Mass | 85 g |
Mounting | Mounting accessories included |
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
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Details:
VOS-IL-MH01
Design / Simulation:
VOS-IL-MH01
Tilhørende produkter:
VOS-IL-MH01
Accessory of |
|
|
|
Opening angle of the light beam: 10°, white light, 16 high-power LEDs, light field size: dia. 71 mm x 104 mm, integrated flash controllerfa |
|
|
|
|
Opening angle of the light beam: 49°, white light, 16 high-power LEDs, light field size: dia. 71 mm x 104 mm, integrated flash controllerfa |
|