Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
ACC-PUL-ECN-SEP4
Produkt beskrivelse |
Separate guide pulley for cable pulls |
Mechanical specifications |
Material | |
| Guide pulley bracket | stainless steel 1.4404 / AISI 316L |
| Guide pulley | Hostaform C |
| Rotational axis | stainless steel 1.4404 / AISI 316L |
| Mounting materials | stainless steel |
Mass | 150 g |
General information |
Scope of delivery | 2 allen head srcews M4 x 8 2 allen head srcews M4 x 8 |
Classifications
System | Classcode |
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27270590 |
ECLASS 5.1 | 27270590 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121527 |
Details:
ACC-PUL-ECN-SEP4
Design / Simulation:
ACC-PUL-ECN-SEP4
Tilhørende produkter:
ACC-PUL-ECN-SEP4
Accessory of |
|
|
|
Cable pull, Solid yet lightweight plastic construction, Compact, slim design (the shaft of the flange-mounted rotary encoder is used to provide the function of the drum bearing), Coupling-free adaptation, Multitude of mounting possibilities, Rust and acid-resistant measuring cable, Construction type: 80 mm, 130 mm, 190 mmfa |
|
|
|
|
Cable pull, Robust aluminum drum housing, Compact design, Bellows with steel tip, Wide range of mounting options, Up to 5 m of measuring cable, Construction type: 80 mm, 130 mmfa |
|
|
|
|
Cable pull, Robust aluminum drum housing, Drum travel when cable retracted using threaded spindle, Bellows with steel tip, Wide range of mounting options, Comprehensive accessories, Construction type: 80 mm, 130 mm, 190 mmfa |
|
|
|
|
Cable pull, Open cable pull system, Up to 20 m of measuring cable, Measuring cable diameter of 2 mm, Drum with grooving (Lebus spooling) to increase service life and accuracy, Ball joint as standard cable attachment point allows the attachment point to move with various degrees of freedom and prevents the measuring cable from kinking, Construction type: 190 mmfa |
|