Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
BTC12-CBL-DC-JACK-2100
Produkt beskrivelse |
Connecting cable for BTC |
Mechanical specifications |
Connection | 5.5 / 2.5 mm DC Jack with lock mechanism Open cable ends with ferrules |
Cable | straight |
Cable length | 2.1 m |
Classifications
System | Classcode |
ECLASS 13.0 | 19209090 |
ECLASS 12.0 | 19209290 |
ECLASS 11.0 | 19209290 |
ECLASS 10.0.1 | 19209290 |
ECLASS 9.0 | 19209290 |
ECLASS 8.0 | 19209290 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC001855 |
UNSPSC 12.1 | 31251501 |
Details:
BTC12-CBL-DC-JACK-2100
Tilhørende produkter:
BTC12-CBL-DC-JACK-2100
Accessory of |
|
|
|
Industrial Box Thin Client, Industrial-grade box thin client for 24/7 operation, Long-term support with product availability for more than 5 years, Supports modern Ultra HD (4K) setups with 60 Hz, Compact footprint, Option for Class I/Div 2 hazardous locations, Option for ACP ThinManager "Ready"pa |
|
|
|
|
Industrial Box Thin Client, Industrial-grade box thin client for 24/7 operation, Long-term support with product availability for more than 5 years, Supports up to four modern Ultra HD (4K) monitors with 60 Hz (with optional 8GB DDR4 RAM), Compact footprintpa |
|
|
|
|
Industrial Box Thin Client, Industrial-grade box thin client for 24/7 operation, Long-term support with product availability for more than 5 years, Supports up to two modern Ultra HD (4K) monitors with 60 Hz, Compact footprintpa |
|