Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Produkt beskrivelse |
---|
Vertical stand for Pepperl+Fuchs Box Thin Clients BTC22, BTC24, BTC12 and BTC14, incl. 4 screws with M3 thread |
General specifications | ||
---|---|---|
Color | black | |
Mechanical specifications | ||
Material | Painted sheet metal | |
Mass | 200 g | |
Dimensions | 130 mm x 110 mm x 155 mm | |
General information | ||
Scope of delivery | Stand incl. 4 screws with M3 thread |
System | Classcode |
---|---|
ECLASS 13.0 | 19209090 |
ECLASS 12.0 | 19209290 |
ECLASS 11.0 | 19209290 |
ECLASS 10.0.1 | 19209290 |
ECLASS 9.0 | 19209290 |
ECLASS 8.0 | 19209290 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 6.0 | EC002625 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |