Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
ACC-SET-ENI90HD-EARTH
Produkt beskrivelse |
Grounding strap M4/M6 |
General information |
Scope of delivery | 1 Grounding label 1 grounding strap, L = 200 mm 1 hexagon head screw M6 x 12 (ISO 4017) 1 washer M6 (ISO 7089) 1 detent-edge washer M6 1 hexagon head screw M4 x 8 (ISO 4017) 1 washer M4 (ISO 7089) 1 detent-edge washer M4 |
Classifications
System | Classcode |
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27270590 |
ECLASS 5.1 | 27270590 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121527 |
Details:
ACC-SET-ENI90HD-EARTH
Tilhørende produkter:
ACC-SET-ENI90HD-EARTH
Accessory of |
|
|
|
Housing ∅ 93 mm, Up to 5000 pulses, Universal output driver, BlueBeam technology for ultimate precision, Resistant to salt water, Enclosure type: 93 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa |
|
|
|
|
Housing ∅ 93 mm, Up to 5000 pulses, Universal output driver, BlueBeam technology for ultimate precision, Recessed hollow shaft, Enclosure type: 93 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa |
|