Support Industrielle sensorer
Support Explosion Protection

Coupling 9410 6*6

9410 6*6
  • Precision coupling

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Hent hele databladet som PDF:


Uddrag af datablad: Tekniske data for   9410 6*6

Produkt beskrivelse
Precision coupling
Mechanical specifications
Shaft diameterd1 = 6 mm , d2 = 6 mm
MaterialDelrin 107, AlMgSi1, hard coated
Mass25 g
Rotational speedmax. 15000 min -1
Max. torque1 Nm
Tightening torque, fastening screws1.3 Nm
Radial offsetmax. ± 0.5 mm
Axial offsetmax. ± 0.3 mm
Angle errormax. ± 1.5 °
Torsional rigidity50 Nm / rad
Moment of inertia20 kg m2 x 10-7
Mountingclamping flange

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027279103
ECLASS 5.127270591
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.123153016

Details: 9410 6*6

Tilhørende produkter: 9410 6*6

Accessory of
4 Bit multiturn, ATEX approval, IECEx approval, Flameproof enclosure, Removable connection cap, Enclosure type: 78 mm, Type of shaft: Solid shaft, Detection type: magnetic samplingfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 25-bit multiturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
EtherCAT interface, Industrial standard housing ∅58 mm, 30 Bit multiturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)fa
Very small housing, High climatic resistance, 4 Bit multiturn, Models with analog voltage or current output, Surge and reverse polarity protection, Enclosure type: 36 mm, Type of shaft: Solid shaft, Detection type: magnetic samplingfa
Industrial standard housing ∅58 mm, EtherCAT interface, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)fa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit multiturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: AS-Interfacefa
Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: AS-Interfacefa
Industrial standard housing ∅58 mm, Servo or clamping flange, 30 Bit multiturn, Galvanically isolated CAN interface, 2 limit switches, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: CANopenfa
Industrial standard housing ∅58 mm, Servo or clamping flange, 16 Bit singleturn, Galvanically isolated CAN interface, 2 limit switches, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: CANopenfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Galvanically isolated DeviceNet interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: DeviceNetfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Galvanically isolated DeviceNet interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: DeviceNetfa
Industrial standard housing ∅58 mm, EtherNet/IP, Up to 30 Bit multiturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherNet/IPfa
Industrial standard housing ∅58 mm, PROFINET IRT, 30 Bit multiturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch (IRT capable), Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: TCP/IPfa
Industrial standard housing ∅58 mm, EtherNet/IP, Up to 16 Bit singleturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherNet/IPfa
Industrial standard housing ∅58 mm, PROFINET IRT, 16 Bit singleturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch (IRT capable), Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: TCP/IPfa
Industrial standard housing ∅58 mm, 25-bit multiturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface type: Push-pull, parallel , short-circuit protectedfa
Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface type: Push-pull, parallel , short-circuit protectedfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 30 Bit multiturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 16 Bit singleturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 10 V ... 30 V with RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 5 V with RS-422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 10 V ... 30 V with RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Application: Ex protection, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Application: Ex protection, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 5 V with RS-422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Application: Ex protection, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Industrial standard housing ∅58 mm, 1024 or 2048 signal periods, Servo or clamping flange, Temperature compensated, interpolateable voltage signals, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: sine / cosine, Detection type: photoelectric sampling, Output type: sine / cosinefa
Safe rotary encoder, thanks to integrated functional safety, Usable up to SIL 3 acc. to IEC 61508 , TÜV certified, Suitable as motor feedback system for safe drives in accordance with IEC 61800-5-2, Incremental encoder with sin/cos interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: sine / cosine, Application: Safety Function, Detection type: photoelectric sampling, Output type: sine / cosinefa
Very small housing, High climatic resistance, 4 Bit multiturn, Models with analog voltage or current output, Surge and reverse polarity protection, Enclosure type: 36 mm, Type of shaft: Solid shaft, Detection type: magnetic samplingfa
Sturdy and compact design, Up to 1500 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: Ethernet Powerlinkfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: Ethernet Powerlinkfa
Compact design, Up to 1024 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Tangential cable outlet, Enclosure type: 40 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Very small housing, Up to 32 Bit multiturn, SSI interface, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 36 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: SSIfa
Solid shaft, SSI interface, Up to 32 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 42 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: SSIfa
Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: magnetic sampling, Interface type: EtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)fa
Very small housing, Up to 32 bit overall resolution, SSI interface, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 36 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: SSIfa
Absolute rotary encoder with photoelectric sampling and PROFINET interface, Solid shaft, 30 Bit multiturn, High accuracy due to photoelectric sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa
Absolute rotary encoder with magnetic sampling and PROFINET interface, Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: PROFINET IOfa
Solid shaft, Up to 31 bit overall resolution, CANopen interface, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: CANopenfa
Solid shaft, Up to 30 bit overall resolution, Redundant CANopen Interface, Independent photoelectric and magnetic redundant sampling, Redundant connection option with 2 connectors, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric and magnetic sampling, Interface type: CANopenfa
Solid shaft, SSI interface, Up to 32 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: SSI ; SSI + incremental trackfa
Solid shaft, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: J1939fa
Very small housing, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 36 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: J1939fa
Very small housing, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 36 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: J1939fa
Solid shaft, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 42 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: J1939fa
Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: magnetic sampling, Interface type: PROFIBUS DP
DPV0, DPV1, DPV2fa
Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: PROFIBUS DP
DPV0, DPV1, DPV2fa
Absolute rotary encoder of the innovative Pure Line, Solid shaft, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Measuring range, direction of rotation and switching signals programmable, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: IO-Linkfa
Solid shaft, Up to 31 bit overall resolution, CANopen interface, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 42 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: CANopenfa
Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: PROFINET IOfa
Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: EtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)fa
Very small housing, Up to 31 bit overall resolution, CANopen interface, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 36 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: CANopenfa
Very small housing, Up to 31 bit overall resolution, CANopen interface, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 36 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: CANopenfa
Housing ∅ 58 mm, Solid shaft, Servo or clamping flange, Up to 5000 ppr, Universal output driver, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa
Absolute rotary encoder of the innovative Performance Line, Solid shaft, Position and shaft velocity, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: IO-Linkfa