Support Industrielle sensorer
Support Explosion Protection

Polarization filter VOS-IL-POL01

VOS-IL-POL01
  • Linear polarization filter
  • Suitable for the visible wavelength range between 400 nm and 700 nm
  • For mounting on VOS ring lighting VOS-IL-F236W-*

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Hent hele databladet som PDF:


Uddrag af datablad: Tekniske data for   VOS-IL-POL01

Produkt beskrivelse
Polarization filters are components for lenses in VOS sensors that are used to suppress interfering reflections in the camera image.
Mechanical specifications
MaterialPMMA
InstallationThe VOS-IL-MH05 mounting ring is required for installation.
Mass20 g

Classifications

SystemClasscode
ECLASS 13.027310192
ECLASS 12.027310192
ECLASS 11.027319290
ECLASS 10.0.127319090
ECLASS 9.027319290
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: VOS-IL-POL01

Design / Simulation: VOS-IL-POL01

Language Selection:
CADSprogFil typeFil størrelse
CAD 3-D / CAD 3-DALLSTP35 KB

Tilhørende produkter: VOS-IL-POL01

Accessory of
Opening angle of the light beam: 49°, white light, 16 high-power LEDs, light field size: dia. 71 mm x 104 mm, integrated flash controllerfa
Opening angle of the light beam: 10°, white light, 16 high-power LEDs, light field size: dia. 71 mm x 104 mm, integrated flash controllerfa
Accessories
Mounting ring for fastening optical accessories to VOS ring lightingfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.