Select Your Country

Go to global website

UHF RFID readers from Pepperl+Fuchs
At Long Distance.

High-performance identification systems for long ranges and maximum flexibility

RFID Read/Write Devices with UHF Technology

  • Ready for Use by Globally Operating Companies

    Our UHF read/write devices have distinct advantages for companies that operate internationally. All series are available in the appropriate frequency ranges for Europe, Asia, and America and enable easy integration in production and logistics processes. Cross boundaries with our RFID technology!

  • High Compatibility for Easy System Integration

    Prefabricated function blocks and preconfigured country-specific parameters enable fast system integration of our UHF read/write devices. While the F190 and F192 are operated with evaluation units from our portfolio, the F191 offers an IO-Link interface for integration with almost any fieldbus or controller. Stay flexible at all times!

  • Fully Geared to Industrial Applications

    Industrial applications leave no room for error. That's why our UHF read/write devices aim for maximum process reliability: with a high degree of protection (IP), extended temperature ranges and adjustable radiated power, they offer you maximum reliability. Trust the experts in RFID technology!

  • Quick Information Gathering With Multitag Reading

    Our UHF RFID read/write devices enable reliable detection of several RFID transponders simultaneously—with just a single read operation. This multitag reading speeds up information transmission and lowers the throughput time of many different processes in production and logistics. Increase your efficiency and productivity!

Exploded view of F190 UHF read/write device

Industrial RFID TechnologyRobust UHF Read/Write Devices for Industrial Environments

Our UHF read write/heads are ideally suited for installation in challenging environmental conditions. Their rugged exterior and sealed electronics reliably protect them against all kinds of wear and tear, including high temperatures. Possible space restrictions are no longer an issue thanks to the device design of our UHF read/write devices: the UHF antenna is mounted inside the compact housing. This approach eliminates the need for error-prone extra components like coaxial cables while at the same time allowing for easy installation in tight spaces.

If you want to learn more about RFID technology in general, we recommend a visit to our "RFID Hub." This special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about RFID components …

Use Cases

More Efficiency in Material Handling
UHF read/write device F190 identifying multimeters on roller conveyor via multitag reading

Efficiency is top priority in intralogistics. Goods need to be transported to their place of destination fast, safe, and without any misassignment. For applications where it comes down to mounting space and where reading distances from 1 m to 2 m are sufficient, F190 is ideal. Transmitting data in one bundle, information from multiple tags can be transmitted to the read/write device in a single step.

F192 UHF read/write device identifying multiple parcels on pallet via multitag reading

To realize reading distances of more than 2 m, F192 extends the product family with outstanding features. With a range of up to 6 meters, this UHF read/write device is especially suitable for applications where long distances need to be covered. It is able to read and write on up to 200 tags at the same time, allowing an extremely fast throughput and significant productivity increase in material handling and intralogistics processes.

Reliable Processes in Automotive Production
UHF read/write device identifiying car body in automotive manufacturing line

Automobile production can be controlled by tags that are mounted on skids or directly on vehicles. In addition to reading the vehicle ID, the write function enables the modification of information for downstream production steps on the tags. Even in challenging environments, like they frequently occur in the final assembly, our UHF read/write devices (e. g. F190) convince with their extreme reliability and flexibility.

F191 UHF read/write device identifying trays next to picking robot

Electronic Kanban systems in automotive manufacturing rely heavily on identification technology. In this example, an F191 UHF RFID read/write device with integrated IO-Link interface checks whether the trays are correctly aligned and whether the right trays are made available to the robot.

Contact Us

x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert