Select Your Country

Go to global website

unlimited solutions for the mining industry, Pepperl+Fuchs key visual
Unlimited Solutions Particularly robust and reliable automation technology, even in harsh environments.

Sensors, Systems, and Solutions for Mining and Metals

Whether in surface or underground mining—the extraction of metals, ores, and minerals forms the basis for economic prosperity and technological progress. The right automation technology helps to make mining processes safer and more efficient. For example, collisions can be avoided, dangerous situations can be recognized at an early stage, and the waste of resources can be prevented.

Pepperl+Fuchs' extensive portfolio includes highly robust and reliable sensors, systems, and solutions that withstand the adverse conditions in mining—from extreme temperature fluctuations to dirt and dust in the air. The products ensure smooth processes in a wide variety of process steps. In every region of the world, our experts are at your side with detailed application analyses and comprehensive technical advice.

Find the optimum solution for your individual mining challenge!

Highlights

  • Optimized processes: efficient use of resources in mining through automation technology

  • Maximum reliability: robust sensors and systems for seamless mining operations

  • Increased productivity: state-of-the-art technologies guarantee high system availability

  • Everything from a single source: extensive portfolio for optimum adaptation to the respective application

  • Worldwide service: detailed application analyses and technical advice on all products

Sensor Solutions for Yard Machines

A reservoir truck in mining at a water filling station. An RFID system from Pepperl+Fuchs identifies and traces the truck in the mine.

Reservoir TrucksExact Filling and Traceability

Sprinkler systems in mining are often operated with reservoir trucks that are supplied with water via a filling system. An RFID system offers the ideal solution for adjusting the amount of water to the capacity. At the same time, the traceability of the vehicle can be ensured.

First, the UB*-30GM ultrasonic sensor detects the presence of the water truck. The robust F192 RFID read/write device then identifies the vehicle via a UHF tag, which can be attached directly to the metal tank. The measured values are forwarded to the flow transmitter via the RFID evaluation unit and the controller. This ensures optimum water flow at all times. Furthermore, the UHF tag can store additional information about the vehicle, such as its real-time status or location.

RFID read/write device, RFID evaluation unit, and an ultrasonic sensor from Pepperl+Fuchs

RFID SolutionsEfficiently Controlling Mining Processes

Modern RFID solutions are increasingly being used for identification tasks in the mining industry. In our blog post, you can find out how processes in mines can be efficiently controlled and monitored with RFID technology.

One of the most important applications of RFID systems in the mining sector is asset management. The RFID tags attached to the equipment enable real-time tracking and data collection, ensuring that each peace of equipment is used efficiently. RFID systems are also critical to improving inventory control. By tagging raw materials, finished products, and even spare parts, mining companies can maintain accurate records of stock levels.

Contact Us

Do you have any questions or would you like more information about specific applications? We are happy to help! Simply fill out the contact form and send us a message.

x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert