Select Your Country

Go to global website

Solar power plant

Solar Energy

The sun is an inexhaustible source of energy—unlike fossil fuels, its energy is available in unlimited quantities. Moreover, solar energy does not cause any climate-damaging CO2 emissions, which makes it an essential part of the energy transition.

While photovoltaic systems convert solar radiation into electrical energy, solar thermal power plants use the sun's heat for this purpose. Both PV systems and solar thermal power plants contain modules or mirrors that capture the sun's energy. The more precisely these are aligned with the position of the sun, the more electricity is generated. For this reason, tracking systems ensure optimal utilization of the sun's energy—with the help of powerful sensor technology from Pepperl+Fuchs. The automation expert's industrial sensors also support the automated production of photovoltaic systems.

Tracking Systems in Photovoltaic Plants

Photovoltaic systems generate climate-neutral electricity by converting solar radiation into electrical energy. Sensor-controlled tracking systems help to achieve the highest possible energy yield by aligning the individual photovoltaic modules according to the position of the sun. Pepperl+Fuchs offers powerful sensor technology for both single-axis and dual-axis tracking systems: inclination sensors and rotary encoders ensure optimal alignment of the PV modules and therefore maximize solar yields.

Production of Photovoltaic Systems

Efficient manufacturing processes and reliable quality controls are essential to ensure grid parity of photovoltaic systems. Pepperl+Fuchs offers the right industrial sensor technology for automated production of PV wafers, PV cells and PV modules—even when it comes to technical challenges such as solar wafer detection. Whether RFID solutions, barcode scanners, ultrasonic or photoelectric sensors: with the portfolio from Pepperl+Fuchs, all process steps in the production of photovoltaic systems can be automated.

Solar Thermal Power Plants

The surface temperature of the sun is about 5,800 °C. Only a fraction of this reaches the earth, but still enough to convert this thermal energy into electrical energy. Mirror collectors in solar thermal power plants bundle the solar heat and reflect it onto an absorber. The resulting extremely high temperatures drive turbines with generators. In this way, climate-neutral electricity is generated from solar heat.

Whether in parabolic trough power plants, Fresnel systems or solar power towers: Powerful sensor technology is required to align the mirrors to the position of the sun and ensure efficient utilization of the solar heat. For this purpose, rotary encoders and inclination sensors from Pepperl+Fuchs are used. Inductive sensors for end position feedback are also frequently found in solar thermal power plants.

Because these power plants make use of the sun's heat, they are particularly suitable for deserts and desert-like landscapes with high solar radiation. These areas are characterized by extreme temperature differences between day and night, as well as by sandstorms or other deposits in the air. For these demanding environmental conditions, Pepperl+Fuchs offers sensors with high temperature resistance, tightness, and freedom from wear.

x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert