Select Your Country

Go to global website

Static Inclination Sensors

Static Inclination Sensors

Static inclination sensors reliably detect inclination angles in plants and machinery. With a two-piece mounting concept, the F99 series inclination sensors from Pepperl+Fuchs are extremely rugged and suited for harsh outdoor conditions. They are typically used in mobile equipment applications, such as leveling cranes or mobile work platforms, construction machinery, transport and loading facilities, and renewable energy applications. With E1 approval, the are approved for applications on public roads. The measuring range and outputs of the static inclination sensors can be individually configured to meet the specific requirements of an application.

Do you need a dynamic inclination sensor? The inertial measurement unit (IMU) F99 is an ideal solution for reliable inclination detection in dynamic applications. Due to the combination of gyroscope, inclination, and acceleration sensor in one device and its intelligent Sensor Fusion Algorithm, the inertial measurement unit can compensate for external acceleration. So even if a vehicle is braking, accelerating, or turning, inclination is reliably detected.

Highlights

  • Customized parameterization of measuring range and outputs
  • Innovative mounting concept consisting of a rugged metal mounting bracket and a sensor module
  • Robust housing suitable for outdoor use
  • IP68/69 degree of protection
  • E1 and GL approval for off-road and marine applications
  • IMU F99 for inclination detection in dynamic applications
English
  • English
  • German
Language
Application reports
Language
File Type
File Size
Download
Application Report - Precise Orientation of Heliostats in Solar Tower Power Plants
en
PDF
408 KB
Others
Language
File Type
File Size
Download
Sensor Technology for Wind Energy Applications (USA-English)
en
PDF
6 MB
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert