Select Your Country

Go to global website

SFP-M-550M-G-N SFP: 1000BASE-SX Gigabit Ethernet Multi-mode Fiber

Key Benefits at a Glance

  • Industry standard small form pluggable (SFP) package
  • SFP Multi-Source Agreement compliant
  • Hot pluggable
  • Class 1 laser product complies with EN 60825-1
  • Single power supply 3.3V
  • TTL signal detect indicator
  • Duplex LC connector
  • Temperature range: 0 to 70° C

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of SFP-M-550M-G-N

Multi-mode 550m 1000BASE-SX Gigabit Ethernet Fiber SFP
Standards
IEEE802.3z 1000BASE-SXyes
Interface type1000BASE-SX Gigabit Ethernet Fiber
Physical SFP, Hot pluggable
Transfer rate1.25 Gbps
Wave length850 nm
Cable type50/125μm or 62.5/125μm Multi-mode
Cable lengthmax. 550 m
Connector type1 Duplex LC
Transmit power (optical)-9.5 ... -4 dBm
Receive sensitivity-18 ... 0 dBm
Link budget8.5 dB
Electromagnetic compatibility
Directive 2014/30/EUEN55024, IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-6, IEC 61000-4-8
Emitted interferenceCISPR 22 , FCC Part 15 Subpart B Class A , EN61000-6-4, IEC61000-6-4
Noise immunityEN 55024
StandardsSFP Multi-Source (MSA) compliant Class 1 laser product complies with EN 60825-1
Ambient temperature0 ... 70 °C (32 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Mass17 g
Dimensions
Height8.5 mm
Width13.4 mm
Length56.5 mm
General Notes