Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Thru-beam sensor (pair) |
Emitter | OBE15M-18GM40A-S-V1 | |
Receiver | OBE15M-18GM40A-E0-V1 |
Effective detection range | 0 ... 15 m | |
Threshold detection range | 21 m | |
Light source | LED | |
Light type | modulated visible red light | |
Diameter of the light spot | approx. 110 mm at 1 m | |
Opening angle | approx. 2.9 ° | |
Optical face | lateral | |
Ambient light limit | EN 60947-5-2 10000 Lux |
MTTFd | 838 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green: on - power on flashing (4 Hz) - short circuit | |
Function indicator | Receiver: Yellow LED: Permanently lit - light path clear Permanently off - object detected Flashing (4 Hz) - insufficient operating reserve |
Operating voltage | UB | 10 ... 30 V DC |
Ripple | max. 10 % | |
No-load supply current | I0 | < 25 mA |
Protection class | III |
Switching type | Q - Pin4: NPN normally open / dark-on | |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Voltage drop | Ud | ≤ 1.5 V DC |
Switching frequency | f | 500 Hz |
Response time | ≤ 1 ms |
Product standard | EN 60947-5-2 |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP67 | ||||||||||
Connection | 3-pin, M12 x 1 connector | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 16 g per device | ||||||||||
Dimensions | |||||||||||
|
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |