Select Your Country

Go to global website

NCN40-L2-N0-V1 Inductive sensor

Key Benefits at a Glance

  • 40 mm non-flush
  • Usable up to SIL 2 acc. to IEC 61508
  • Sensor head bidirectional and rotatable
  • Quick mounting bracket
  • Polarity reversal protected

Show more

In stock116.00 USD Net price—your individual price will be shown during checkout process.
Approval
Product Compliance: USA - cULus
Product Compliance: EU - protection class II
Approval
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCN40-L2-N0-V1

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn40 mm
Installationnon-flush
Assured operating distancesa0 ... 32.4 mm
Actual operating distancesr36 ... 44 mm
Reduction factor rAl 0.31
Reduction factor rCu 0.3
Reduction factor r304 0.74
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 150 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Current consumption
Measuring plate not detected≥ 2.2 mA
Measuring plate detected≤ 1 mA
Switching state indicatorLED, yellow
Safety Integrity Level (SIL)SIL 2
MTTFd1670 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0021X
Equipment protection level GbIECEx PTB 11.0021X
Equipment protection level DaIECEx PTB 11.0021X
Equipment protection level Dc (tc)IECEx TUR 21.0020X
Equipment protection level MbIECEx PTB 11.0021X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2032 X
Equipment protection level GbPTB 00 ATEX 2032 X
Equipment protection level DaPTB 00 ATEX 2032 X
Equipment protection level Dc (tc)TÜV 20 ATEX 8526 X
Protection classII
Rated insulation voltageUi253 V
Rated impulse withstand voltageUimp4000 V
UL approval
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0451
CCC approval
Hazardous Location2020322315002302
2024322315005982
CML approvalon request
ANZEx19.3001X
Marine approvalDNVGL TAA00001A5
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typeConnector plug
Housing materialPA
Sensing facePA
Degree of protectionIP69K
Connector
ThreadingM12 x 1
Number of pins4
Mass130 g
Dimensions
Height40 mm
Width40 mm
Length67 mm
Use in the hazardous areasee instruction manuals
General Notes