Select Your Country
VLE350-F280-B12-1100 Laser light sensor
Key Benefits at a Glance
- Height profile output
- Area image output
- Resolution 1280 x 960 pixel
- Intelligent exposure time control
- Laser class 1, eyesafe
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of VLE350-F280-B12-1100
Laser light sensor for profile matching; Resolution: 1280 x 960 Pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 30 s-1; Ethernet TCP/IP interface |
Measuring range | X = 40 ... 160 mm ; Z = 60 ... 350 mm | ||||||||||||||||||||||||||||
Light source | laser diode | ||||||||||||||||||||||||||||
Light type | red laser + Integrated LED lightning red 650 nm | ||||||||||||||||||||||||||||
Laser nominal ratings | |||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||
Scan rate | 30 s-1 | ||||||||||||||||||||||||||||
Resolution | X>0.075 mm; Z>0.1 mm at 60 mm distance X>0.12 mm; Z>0.6 mm at 200 distance X>0.25 mm; Z>1.3 mm at 350 distance |
Camera | |||||
|
MTTFd | 20 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green | |
Diagnostics indicator | LED yellow / red | |
Function indicator | Trigger: LED yellow | |
Control elements | 2 push-buttons |
Operating voltage | UB | 24 V ± 20 % , PELV |
No-load supply current | I0 | max. 250 mA |
Power consumption | P0 | max. 6 W , Outputs without load |
Interface type | Ethernet | |
Protocol | TCP/IP | |
Transfer rate | 100 MBit/s |
Input voltage | 24 V | |
Number/Type | External triggering | |
Switching threshold | low: < 2.5 V, high: > 8 V |
Standard conformity | |||||||||||||||||
|
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Approvals | CE |
Operating temperature | -20 ... 45 °C (-4 ... 113 °F) , (noncondensing; prevent icing on the lens!) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Degree of protection | IP67 | ||||||||||
Connection | 8-pin, M12 x 1 connector ( supply + Inputs/Outputs ) + 4-pin, M12x1 socket, D-coded (LAN) ; can be rotated 90° ; Grounding : Grounding clip | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 125 g | ||||||||||
Tightening torque, fastening screws | max. 2 Nm | ||||||||||
Dimensions | |||||||||||
|
Note | Security Instructions: - Read the operating instructions before attempting commissioning - Installation, connection and adjustments should only be undertaken by specialist personnel - Not a safety component in accordance with the EU Machinery Directive |
Related News and Applications
Read more on news and applications related to this product.