Select Your Country

Go to global website

OBE10M-18GM60-SE5-IR-1C Thru-beam sensor (pair)

Key Benefits at a Glance

  • Strong metallic housing in cylindrical shape M18 x 1
  • Not sensitive to ambient light
  • Degree of protection IP67
  • Very high detection range
Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OBE10M-18GM60-SE5-IR-1C

Thru-beam sensor (pair)
EmitterOBE10M-18GM60-S-IR-1C
ReceiverOBE10M-18GM60-E5-IR-1C
Effective detection range0 ... 10 m
Threshold detection range17 m
Light sourceIRED
Light typeInfrared LED
Diameter of the light spotapprox. 55 mm at 1 m
Opening angleapprox. 1.6 °
Optical facefrontal
Ambient light limitEN 60947-5-2 10000 Lux
MTTFd564 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
on - power on
flashing (4 Hz) - short circuit
Function indicatorReceiver: yellow LED
permanently lit - output active
permanently off - output inactive
flashing (4 Hz) - insufficient operating reserve
Control elementslight/dark on electrically switchable
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA
Protection classIII
Switching typeThe switching type of the sensor is adjustable. The default setting is: Q - Pin4: PNP output / light-on L/D-On - WH: Low-active input
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 2 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
Housingbrass, nickel-plated
Optical facePMMA
CablePVC
Massapprox. 70 g per device
Dimensions
Length60 mm
Diameter18 mm
Thread sizeM18
General Notes