Select Your Country

Go to global website

OBT1250-R202-K2 Triangulation sensor (BGS)

Key Benefits at a Glance

  • Version for universal voltages
  • Medium design with versatile mounting options
  • Degree of protection IP67
  • Mounting on full metal sockets
  • Very bright, highly visible light spot
  • Highly visible LEDs for Power ON and switching state
  • Easy to use
  • Image is generic for this device type and may deviate from the specific variant

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OBT1250-R202-K2

Detection range0 ... 1250 mm
Detection range min.0 ... 200 mm
Detection range max.0 ... 1250 mm
Adjustment range200 ... 1250 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Black-white difference (6 %/90 %)< 40 % at 1250 mm
Diameter of the light spotapprox. 50 mm at a distance of 1250 mm
Opening angle3 °
Ambient light limitEN 60947-5-2 : 30000 Lux
MTTFd642 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: Power on
Function indicatorLED yellow:
constantly on - object detected
constantly off - object not detected
Flashing (8 Hz) - fault detected, the outputs maintain the status
Control elementsLight-on/dark-on changeover switch
Control elementsSensing range adjuster
Operating voltageUB24 ... 240 V AC/DC
No-load supply currentI0< 30 mA at 24 V Operating voltage
Protection classII
Rated insulation voltageUi250 V
Rated impulse withstand voltageUimp2500 V
Power consumptionP0≤ 3.5 VA
FuseSafety fuse ≤ 2 A (slow-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.
Switching typeThe switching type of the sensor is adjustable. The default setting is:
Q - BK: normally-open / light-on
/Q - GY: normally-closed / dark-on
C - WH: Common
Signal outputRelay, 1 alternator
Switching voltagemax. 240 V AC/DC
Switching currentmax. 2.5 A , see section characteristic curve
Switching powerDC: max. 95 W AC: max. 600 VA
Usage categoryDC-12 , DC-13 , AC-12 u. AC-140
Switching frequencyf25 Hz
Response time≤ 20 ms
Product standardEN 60947-5-2 , EN 60947-1
UL approvalE87056 , cULus Listed
Ambient temperature-30 ... 60 °C (-22 ... 140 °F) , cable, fixed installation
-20 ... 60 °C (-4 ... 140 °F) , movable cable not appropriate for conveyor chains
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Pollution degree3
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 120 g
Dimensions
Height61.9 mm
Width20 mm
Depth41.7 mm
Cable length2 m
General Notes