Select Your Country
M-LB-4400 Fault Status Module
Key Benefits at a Glance
- Two-part monitoring device
- Device set with transmitter/receiver and reverse unit
- Fault indication via LED
- Status indication output


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of M-LB-4400
Voltage range | 6 ... 35 V DC | |
Rated current | Ir | ≤ 10 mA |
Connection | terminals 11, 12 | |
Switching power | 48 V DC/500 mA/Pmax 300 mW | |
Output | signal ; remote signalling contact (NC contact) | |
Leakage current | < 1 µA | |
Resistor | contact resistance : < 2.5 Ω | |
Test cycle | continuous |
Display elements | status display operating state (green) fault indication (red) |
Electromagnetic compatibility | |||||
|
Degree of protection | IEC 60529:2013 | |
Functional safety | IEC/EN 61508:2010 |
Ambient temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Relative humidity | max. 95 % , without condensation | |
Corrosion resistance | acc. to ISA-S71.04, severity level G3 |
Degree of protection | IP20 | ||||||||||
Connection | spring terminals with push-in connection technology | ||||||||||
Core cross section | 0.2 ... 2.5 mm2 one wire 0.2 ... 2.5 mm2 fine-strand | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 52 g | ||||||||||
Dimensions | 6 x 90 x 69 mm (0.24 x 3.5 x 2.7 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Certificate | TÜV 22 ATEX 8882 X | ||||
| |||||
Directive conformity | |||||
|
UL approval | E223772 | |||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.