Select Your Country

Go to global website

PGV40R-F213-B16-1.5M Optical reading head

Key Benefits at a Glance

  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • CANopen interface
  • Non-contact positioning on Data Matrix code tape
  • Noncontact positioning with Data Matrix TAGs
  • Reading of Data Matrix control codes
  • Visible red light
  • Fixed cable
  • Terminating resistor, switchable
  • Timestamp of the image capture
  • Synchronization option

Show more

Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
CANopen® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PGV40R-F213-B16-1.5M

Read head for incident light positioning system
Passage speedv≤ 8 m/s
Measuring lengthmax. 10000 m
Light typeIntegrated LED lightning (red)
Scan rate40 s-1
Latency50 ms
Read distance40 mm
Depth of focus+ 25 mm - 15 mm
Reading field70 mm x 45 mm
Resolution0.1 mm
Ambient light limit100000 Lux
Accuracy± 0.2 mm
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Digital resolution32 Bit
MTTFd144 a
MTBF72 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED indication2 LEDs
Operating voltageUB15 ... 30 V DC , PELV
No-load supply currentI0max. 200 mA
Power consumptionP03 W
Interface typeCANopen , Switchable terminal resistor
Data output codebinary code
Transfer ratemax. 1 MBit/s
TerminationSwitchable terminal resistor
Dielectric strength± 16 V
Output type2 switch outputs, programmable , Push/pull , PNP , NPN
Switching voltageOperating voltage
Switching current100 mA
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Photobiological safetyexempt group according to EN 62471:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005+AC:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
CE conformityCE
UKCA conformityUKCA
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity90 % , noncondensing
Connection typeOpen cable end
Degree of protectionIP54
Material
HousingPC/ABS
CablePVC
Cable
Sheath diameter5.8 mm
Strain relief60 N
LengthL1.4 m
Massapprox. 200 g
Dimensions
Height70 mm
Width70 mm
Depth35 mm
X resolution (protocol)0.1 mm
Y resolution (protocol)0.1 mm
Angle resolution0.1 °
Baud rate500 kBit/s
Terminating resistorOn
Read head address8
Function input/output 2Sync out , Push/pull
Function input/output 3not connected
General Notes