Select Your Country

Go to global website

CAN/USB-Configuration-Kit Adapter Set

Key Benefits at a Glance

  • Plug & Play connection of CAN bus network components
  • Transmission rate CAN bus up to 1 MBit/s
  • Integrated, switchable bus terminal resistor
  • Degree of protection IP20
  • Galvanic isolation

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of CAN/USB-Configuration-Kit

CAN/USB configuration kit containing CAN/USB converter, power supply and adapter/connection cables
Operating voltageUB5 V via USB
Operating currentIB500 mA via USB
Galvanic isolation1000 V DC / 1 sec
500 V AC / 1 min
Interface typeHi-Speed USB 2.0
CAN 2.0 A/B
Data transfer rateCAN baud rate: 10 kbit/s ... 1 Mbit/s
Hardware requirementsPC
Operating systemMicrosoft Windows 10 (32 and 64 Bit)
General Notes