Select Your Country

Go to global website

VISUNET-RM-SHELL6-DRDC DRDC License Key

Key Benefits at a Glance

  • Allows you to directly connect from a VisuNet Remote Monitor to a virtualized Emerson DeltaV system
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VISUNET-RM-SHELL6-DRDC

DRDC License Key for RM Shell 6
Operating systemBased on Microsoft® Windows 10 IoT Enterprise LTSC 2021
LanguagesEnglish
Licensing
Available licenses1x license key to enable "DeltaV Remote Desktop Connection (DRDC) Client" features of one VisuNet Remote Monitor with pre-installed RM Shell 6.x
InstallationLicenses can only be enabled in the RM Shell 6.x (or newer) by user role "Adminstrator".
Associated productsVisuNet Remote Monitors with pre-installed RM Shell 6.x
General Notes