Select Your Country
KFD2-SH-Ex1 Switch Amplifier
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Input for approved dry contacts or SN/S1N sensors
- Relay contact output
- Fault indication output
- Line fault detection (LFD)
- Up to SIL 3 acc. to IEC/EN 61508
- Up to PL d acc. to EN/ISO 13849
Show more
Preferred Type



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD2-SH-Ex1
Signal type | Digital Input |
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 | |
Performance level (PL) | PL d |
Connection | Power Rail or terminals 22+, 23+, 24- | |
Rated voltage | Ur | 20 ... 35 V DC |
Ripple | ≤ 10 % | |
Rated current | Ir | ≤ 130 mA |
Power dissipation | 2.1 W | |
Power consumption | max. 2.3 W |
Connection side | field side | |||||||
Connection | terminals 10+, 12- | |||||||
Open circuit voltage/short-circuit current | approx. 8.4 V DC / approx. 11.7 mA | |||||||
Lead resistance | ≤ 50 Ω, in hazardous area cable capacitances and inductivities are to be taken into account | |||||||
Switching point | ||||||||
| ||||||||
Response delay | ≤ 1 ms |
Connection side | control side | |||||||
Connection | output I: terminals 13, 14 ; output II: terminals 15, 21 ; output III: terminals 16+, 17- | |||||||
Output I | relay , signal | |||||||
| ||||||||
Output II | relay , signal | |||||||
| ||||||||
Output III | electronic output, passive , fault signal | |||||||
|
Switching frequency | 5 Hz |
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Mutual output I, II, III | basic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff |
Display elements | LEDs | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
| |||||
Machinery Directive | |||||
|
Electromagnetic compatibility | NE 21:2017 , EN 61326-3-1:2017 | |
Degree of protection | IEC 60529:2001 | |
Safety | IEC/EN 61508:2010 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 280 g | |
Dimensions | 40 x 107 x 115 mm (1.6 x 4.2 x 4.5 inch) (W x H x D) , housing type C1 | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | PTB 00 ATEX 2042 | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Output | |||||||||||||||||
| |||||||||||||||||
Certificate | TÜV 99 ATEX 1493 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
FM approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.