Select Your Country

Go to global website

U-G3FF AS-Interface module mounting base

Key Benefits at a Glance

In stock25.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR
  • ZH

Technical data of U-G3FF

AS-Interface module mounting base for connection to flat cable (AS-Interface and external auxiliary power)
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67 according to EN 60529
(only in connection with module or cover)
ConnectionAS-Interface flat cable
Dimensionsabout 119, 60, 10 mm (L, W, H)
General Notes