Select Your Country
NBB20-U4-E2 Inductive sensor
Key Benefits at a Glance
- Sensor head bidirectional and rotatable
- 20 mm flush
- 3-wire DC
- 4 LEDs indicator for 360° visibility
Preferred Type







Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- CS
- DE
- EN
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NBB20-U4-E2
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | sn | 20 mm |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | sa | 0 ... 16.2 mm |
Actual operating distance | sr | 18 ... 22 mm typ. 20 mm |
Reduction factor rAl | 0.33 | |
Reduction factor rCu | 0.31 | |
Reduction factor r304 | 0.74 | |
Reduction factor rBrass | 0.41 | |
Output type | 3-wire |
Operating voltage | UB | 10 ... 30 V DC | ||||||||||||||||||
Switching frequency | f | 0 ... 440 Hz | ||||||||||||||||||
Hysteresis | H | typ. 5 % | ||||||||||||||||||
Reverse polarity protection | reverse polarity protected | |||||||||||||||||||
Short-circuit protection | pulsing | |||||||||||||||||||
Voltage drop | Ud | ≤ 2 V | ||||||||||||||||||
Voltage drop at IL | ||||||||||||||||||||
| ||||||||||||||||||||
Operating current | IL | 0 ... 200 mA | ||||||||||||||||||
Off-state current | Ir | 0 ... 0.5 mA typ. 0.01 mA | ||||||||||||||||||
| ||||||||||||||||||||
No-load supply current | I0 | ≤ 10 mA | ||||||||||||||||||
Time delay before availability | tv | ≤ 50 ms | ||||||||||||||||||
Operating voltage indicator | LED, green | |||||||||||||||||||
Switching state indicator | LED, yellow |
MTTFd | 1289 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Standard conformity | |||||
|
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
Connection type | screw terminals | ||||||||||
Core cross section | max. 2.5 mm2 | ||||||||||
Housing material | PA/metal with epoxy powder coating | ||||||||||
Sensing face | PA | ||||||||||
Housing base | metal | ||||||||||
Degree of protection | IP68 / IP69K | ||||||||||
Mass | 225 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Note | Tightening torque: 1.8 Nm (housing) |