Select Your Country

Go to global website

6FR1-6 Magnetic field sensor

Key Benefits at a Glance

  • Ferromagnetic actuated reed switch
  • Detects ferrous metal through nonferrous metal
  • One piece housing
In stock902.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of 6FR1-6

Switching functionNormally open (NO)
Output typeReed Contact
Rated operating distancesn19.1 mm
Installationnon-flush
Mechanical life5 x 107 switching cycles
Switching frequencyf100 Hz
Repeat accuracy≤ 0.13 mm
No-load supply currentI0≤ 50 mA
Reed bounce timemax. 0.5 ms
Electrical ratingAC supply: 15 VA, 500 mA, 280 V RMS
DC supply: 15 W, 500 mA, 400 V DC
StandardsEN 60947-5-2
Ambient temperature-20 ... 83 °C (-4 ... 181.4 °F)
Connection typecable PVC , 1.83 m
Core cross section1.5 mm2
Housing materialAluminum
Sensing faceAluminum
Degree of protectionIP68
Dimensions
Width81 mm
Depth31 mm
Length93 mm
NoteFull sensing range available for low carbon steel 25.4 x 76.2 x 6.35mm
General Notes