Select Your Country
HiC2822 Switch Amplifier
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (bus powered)
- Dry contact or NAMUR inputs
- 2 relay contact outputs
- Line fault detection (LFD)
- Reversible mode of operation
- Up to SIL 2 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of HiC2822
Signal type | Digital Input |
Safety Integrity Level (SIL) | SIL 2 |
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | Ur | 19 ... 30 V DC bus powered via Termination Board |
Ripple | ≤ 10 % | |
Rated current | Ir | ≤ 30 mA |
Power dissipation | ≤ 600 mW | |
Power consumption | ≤ 600 mW |
Connection side | field side | |
Connection | SL2: 5a(+), 5b(-); 1a(+), 1b(-) | |
Rated values | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data | |
Open circuit voltage/short-circuit current | approx. 10 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I ≥ 6.7 mA | |
Pulse/Pause ratio | min. 20 ms / min. 20 ms |
Connection side | control side | |
Connection | SL1: 8a, 7a; 10a, 9a | |
Output I | signal ; relay | |
Output II | signal ; relay | |
Contact loading | 50 V DC / 0.5 A | |
Minimum switch current | 2 mA / 24 V DC | |
Energized/De-energized delay | ≤ 20 ms / ≤ 20 ms | |
Mechanical life | 107 switching cycles |
Connection | SL1: 6b | |
Output type | open collector transistor (internal fault bus) |
Switching frequency | ≤ 10 Hz |
Output/power supply | basic insulation acc. to EN 50178, rated insulation voltage of 50 V AC | |
Output/Output | basic insulation acc. to EN 50178, rated insulation voltage of 50 V AC |
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Galvanic isolation | EN 50178:1997 | |
Electromagnetic compatibility | EN IEC 61326-3-2:2018 , NE 21:2012 For further information see system description. | |
Degree of protection | IEC 60529:2001 | |
Input | EN 60947-5-6:2000 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Mass | approx. 110 g | ||||||||||
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 1 and 2 trimmed For further information see system description. |
EU-type examination certificate | BASEEFA 06 ATEX 0093 X | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Output | |||||||||||||||||
| |||||||||||||||||
Certificate | PF 08 CERT 1047 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
FM approval | ||||||||
| ||||||||
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |