Select Your Country
DTM Wireless HART DTM collection
Key Benefits at a Glance
- Device DTM
- For WirelessHART devices
- Frame application, like e. g. PACTware, must be installed separately


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of DTM Wireless HART
Description | Collection of all device- and communications-DTMs for parameterization of WirelessHART devices (WHA-ADP-F8B2-*-P*-Z2(-1), WHA-GW-F2D2-0-A*-Z2-ETH, WHA-UT-F7B1-0-PP-Z1-Ex2) |
Hardware requirements | - processor min. 500 MHz - working memory: min. 256 MB - hard disk space: min. 200 MB - graphic resolution 1024 x 768 Depending on the complexity of the project and the DTMs used, the memory requirement may be several times higher. | |||||||
Software requirements | operating system: - Microsoft Windows 7, Windows 8 or Windows 10 internet browser: - Microsoft Internet Explorer 4.0 or higher software components for installation - Microsoft .Net Framework 3.5 or higher - FDT framework program PACTware 5.X - the application-specific device type manager | |||||||
Languages | German, English, French, Spanish, Russian can be selected | |||||||
Licensing | The Pepperl+Fuchs DTM-Collections can be downloaded separately or altogether in a version with basic license. This version can also be obtained on CD-ROM from Pepperl+Fuchs. Basic license: The software remains a basic version after installation under the terms of a basic license that may have limited features. The basic license is delivered free of charge. Full license: The full license can only be activated by an individual license key number and transfers a basic version of software to a full version under the term of a full license. The software under these terms can be installed on more than one workstation simultaneously. The full licenses with the functionality quoted in the following can be ordered at Pepperl+Fuchs. | |||||||
| ||||||||
Installation | Administrator rights are required For installation in Windows. | |||||||
Configuration | ||||||||
|