Select Your Country
KFA5-DWB-Ex1.D Rotation Speed Monitor
Key Benefits at a Glance
- 1-channel isolated barrier
- 115 V AC supply
- Dry contact or NAMUR inputs
- Input frequency 1 mHz ... 5 kHz
- 2 relay contact outputs
- Start-up override
- Configurable by keypad
- Line fault detection (LFD)
- Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFA5-DWB-Ex1.D
Signal type | Digital Input |
Safety Integrity Level (SIL) | SIL 2 |
Connection | terminals 23, 24 | |
Rated voltage | Ur | 115 V AC +/- 10 % |
Rated current | Ir | 30 mA |
Power dissipation/power consumption | ≤ 2 VA / 2 VA |
Connection side | field side | ||||||||||
Connection | Input I: intrinsically safe: terminals 1+, 3- Input II: non-intrinsically safe: terminals 13+, 14- | ||||||||||
Input I | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data | ||||||||||
| |||||||||||
Input II | startup override: 1 ... 1000 s, adjustable in steps of 1 s | ||||||||||
|
Connection side | control side | ||||||||||
Connection | output I: terminals 10, 11, 12 output II: terminals 16, 17, 18 | ||||||||||
Output I, II | signal, relay | ||||||||||
|
Input I | |||||||||||||||||
| |||||||||||||||||
Output I, II | |||||||||||||||||
|
Input I/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output I, II against eachother | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output I, II/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Start-up override/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Display elements | LEDs , display | |
Control elements | Control panel | |
Configuration | via operating buttons | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | 300 g | ||||||||||
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) (W x H x D) , housing type C2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | TÜV 99 ATEX 1408 | ||||||||||
| |||||||||||
Supply | |||||||||||
| |||||||||||
Input I | terminals 1+, 3-: Ex ia | ||||||||||
| |||||||||||
Input II | terminals 13+, 14- non-intrinsically safe | ||||||||||
| |||||||||||
Output I, II | terminals 10, 11, 12; 16, 17, 18 non-intrinsically safe | ||||||||||
| |||||||||||
Certificate | TÜV 02 ATEX 1885 X | ||||||||||
| |||||||||||
Output I, II | |||||||||||
| |||||||||||
Galvanic isolation | |||||||||||
| |||||||||||
Directive conformity | |||||||||||
|
FM approval | ||||||||
| ||||||||
UL approval | E223772 | |||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.