Select Your Country
KFD2-WAC2-Ex1.D Strain Gauge Converter
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Strain gauge input (full or half bridge)
- Output 0 mA ... ± 20 mA or 0 V ... ± 10 V
- 2 relay contact outputs
- Programmable high/low alarm
- Configurable by PACTware or keypad
- RS-485 interface
- Line fault detection (LFD)
Show more
Preferred Type



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of KFD2-WAC2-Ex1.D
Signal type | Analog input |
Connection | Power Rail or terminals 23+, 24- | |
Rated voltage | Ur | 20 ... 35 V DC |
Ripple | within the supply tolerance | |
Power consumption | max. 3 W |
Connection | Power Rail or terminals 19+, 20 GND, 21- | |
Type | RS-485 | |
Programming interface | programming socket |
Connection | terminals 1+, 2-, 3+, 4-, 5+, 6- | ||||||||||
Lead resistance | max. 25 Ω per line | ||||||||||
Input I | |||||||||||
| |||||||||||
Sensor supply | 1 ... 5 V | ||||||||||
|
Connection side | field side | |||||||
Connection | Input I: terminals 1+, 2-; Input II: terminals 13+, 14-; Input III: terminals 15+, 14- | |||||||
Programmable Tare | 0 ... 500 % of span | |||||||
Input I | Signal, analog | |||||||
| ||||||||
Input II, III | tare adjustment, calibration and zero | |||||||
|
Connection side | control side | |||||||||||||
Connection | Output I: terminals 10, 11, 12; Output II: terminals 16, 17, 18; Output III: terminals 7-, 8+, 9- | |||||||||||||
Output I, II | Relay output | |||||||||||||
| ||||||||||||||
Output III | Analog output | |||||||||||||
| ||||||||||||||
Line fault detection | downscale -21.5 mA (-10.75 V) or 2 mA (1 V), upscale 21.5 mA (10.75 V) | |||||||||||||
Collective error message | Power Rail |
Deviation | ||||||||
| ||||||||
Reaction time | 300 ... 850 ms |
Input I/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output I, II against eachother | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output I, II/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output III/Input II, III | not available | |
Output III/Programming socket | not available | |
Other circuits from each other | functional insulation, rated insulation voltage 50 Veff |
Display elements | LEDs , display | |
Control elements | Control panel | |
Configuration | via operating buttons via PACTware | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 250 g | ||||||||||
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) (W x H x D) , housing type C2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | TÜV 04 ATEX 2531 | ||||||||||
| |||||||||||
Supply | Power Rail or terminals 23+, 24- non-intrinsically safe | ||||||||||
| |||||||||||
Input I | terminals 1+, 2- Ex ia IIC, Ex iaD | ||||||||||
| |||||||||||
Input II and III | terminals 13+, 14-; 15+, 14- non-intrinsically safe | ||||||||||
| |||||||||||
Output I, II | terminals 10, 11, 12; 16, 17, 18 non-intrinsically safe | ||||||||||
| |||||||||||
Output III | terminals 7-, 8+, 9- non-intrinsically safe | ||||||||||
| |||||||||||
Interface | RS 485 programming jack | ||||||||||
| |||||||||||
Galvanic isolation | |||||||||||
| |||||||||||
Directive conformity | |||||||||||
|
FM approval | ||||||||
| ||||||||
UL approval | E223772 | |||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |