Select Your Country

Go to global website

CJ30-50K10-E0123-Y46139 Capacitive sensor

Key Benefits at a Glance

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CJ30-50K10-E0123-Y46139

Switching functionNormally open/closed (NO/NC) switchable
Output typePNP/NPN
Rated operating distancesn30 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 25 mm
Output type3-wire
Installation conditions
B0 mm
C90 mm
F100 mm
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 50 Hz
HysteresisHtyp. 20 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 150 mA
Lowest operating currentIm0 mA
Off-state currentIr0 ... 0.1 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 50 ms
Switching state indicatorMultihole-LED, yellow
MTTFd554 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Connection typecable PUR , 2 m
Core cross section0.25 mm2
Housing materialPOM
Sensing facePOM
Degree of protectionIP67
General Notes