Select Your Country

Go to global website

MLV41-LL-IR-IO/115/136 Fiber optic sensor

Key Benefits at a Glance

  • Robust fiber optic sensor for reliable operation under all conditions
  • Adjustable continuous sensitivity
  • Easy fiber optic installation with quick-action clamping lock
  • Aluminum housing with high-quality Delta Seal coating
  • IO-Link interface for service and process data

Show more

IO-Link interface
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of MLV41-LL-IR-IO/115/136

Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, fixed cable
Sensor rangeon black (6 %): up to 55 mm
on Kodak white, reflection factor 90% up to 160 mm
with LLR 04-1.6-0.5-WC3 fiberoptic cable
Adjustment range0 ... 160 mm on Kodak white, reflection factor 90%
Reference target100 mm x 100 mm on Kodak white, reflection factor 90%
Light sourceIRED
Light typemodulated infrared light , 880 nm
MTTFd770 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) , IO link communication: green LED goes out briefly (1 Hz)
Function indicatorLED yellow, lights up with receiver lit ; flashes when falling short of the operating reserve
Control elementssensitivity adjustment
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0max. 40 mA
Interface typeIO-Link
ProtocolIO-Link V1.0
ModeCOM2 (38.4 kBit/s)
Switching typelight/dark on
Signal output2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
Protection classII, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 functional insulation acc. to DIN EN 50178
UL approvalcULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Fiber optic adapter04
Degree of protectionIP67
Connection2 m fixed cable , 5-pin
Material
HousingAluminum , Delta-Seal coated
Optical faceFiber optic connection
Mass50 g
Dimensions
Height56.5 mm
Width31 mm
Depth13.6 mm
General Notes