Select Your Country

Go to global website

ML100-8-H-100/95/127/162 Background suppression sensor

Key Benefits at a Glance

  • Diffuse mode sensor with multiple light spots
  • Specially designed for detecting critical objects such as PCBs
  • Miniature design
  • Detects objects in front of a close background through precise background suppression
  • Can be adapted to the application in question thanks to the adjustable detection range
  • Precision object detection, almost irrespective of the color
  • Not sensitive to ambient light, even with switched energy saving lamps

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ML100-8-H-100/95/127/162

Diffuse mode sensor with special light spots for detecting PCBs, background suppression, miniature design, 100 mm detection range, red light, light on, NPN outputs, M8 plug
Detection range20 ... 100 mm
Detection range min.10 ... 25 mm
Detection range max.25 ... 100 mm
Adjustment range25 ... 100 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
Polarization filterno
Black-white difference (6 %/90 %)< 20 %
Diameter of the light spot3 light spots, spotsize 4 mm at a distance of 50 mm, spots are 8 mm apart; spotsize 2.5 mm at a distance of 80 mm, spots are 12 mm apart; spotsize 4 mm at a distance of 100 mm, spots are 15 mm apart (outer spot to outer spot)
Optical facefrontal
Ambient light limitEN 60947-5-2:2007+A1:2012
MTTFd1100 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: power on
Function indicatorLED yellow: lights when object is detected , flashes when in adjustment mode
Control elementsSensing range adjuster
Control elementsLight-on/dark-on changeover switch
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 15 mA
Switching typeThe switching type of the sensor is adjustable. The default setting is: light-on
Signal output2 NPN outputs, independent short-circuit protected , reverse polarity protected , open collector transistor
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time1 ms
Product standardEN 60947-5-2
UL approvalcULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
ConnectionConnector M8 x 1 , 4-pin
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 10 g
Tightening torque, fastening screws0.6 Nm
Dimensions
Height31 mm
Width11 mm
Depth20 mm
General Notes