Select Your Country
OBR7500-R100-2EP-IO Retroreflective sensor
Key Benefits at a Glance
- Miniature design with versatile mounting options
- Extended temperature range
-40 °C ... 60 °C - High degree of protection IP69K
- IO-Link interface for service and process data
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- ZH
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of OBR7500-R100-2EP-IO
Retroreflective sensor with polarization filter |
Effective detection range | 0 ... 7.5 m | |
Reflector distance | 0.03 ... 7.5 m | |
Threshold detection range | 10 m | |
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light | |
LED risk group labelling | exempt group | |
Polarization filter | yes | |
Diameter of the light spot | approx. 65 mm at a distance of 1 m | |
Opening angle | 3.7 ° | |
Ambient light limit | EN 60947-5-2 |
MTTFd | 724 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode | |
Function indicator | Yellow LED: Permanently lit - light path clear Permanently off - object detected Flashing (4 Hz) - insufficient operating reserve | |
Control elements | Light-on/dark-on changeover switch | |
Control elements | sensitivity adjustment | |
Parameterization indicator | IO link communication: green LED goes out briefly (1 Hz) |
Operating voltage | UB | 10 ... 30 V DC |
Ripple | max. 10 % | |
No-load supply current | I0 | < 25 mA at 24 V supply voltage |
Protection class | III |
Interface type | IO-Link ( via C/Q = pin 4 ) | |
IO-Link revision | 1.1 | |
Device ID | 0x110201 (1114625) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Min. cycle time | 2.3 ms | |
Process data width | Process data input 2 Bit Process data output 2 Bit | |
SIO mode support | yes | |
Compatible master port type | A |
Switching type | The switching type of the sensor is adjustable. The default setting is: C/Q - BK: NPN normally open / dark-on, PNP normally closed / light-on, IO-Link /Q - WH: NPN normally closed / light-on, PNP normally open / dark-on | |
Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Usage category | DC-12 and DC-13 | |
Voltage drop | Ud | ≤ 1.5 V DC |
Switching frequency | f | 1000 Hz |
Response time | 0.5 ms |
Communication interface | IEC 61131-9 | |
Product standard | EN 60947-5-2 |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) , cable, fixed installation -25 ... 60 °C (-13 ... 140 °F) , movable cable not appropriate for conveyor chains | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP67 / IP69 / IP69K | ||||||||||
Connection | 2 m fixed cable | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 36 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Cable length | 2 m |