Select Your Country

Go to global website

OBG4000-R103-2EP-IO Retroreflective sensor (glass)

Key Benefits at a Glance

  • Miniature design with versatile mounting options
  • Detects transparent objects, i.e., clear glass, PET and transparent films
  • Two machines in one: clear object detection or reflection operating mode with long range
  • High degree of protection IP69K
  • IO-Link interface for service and process data

Show more

Please contact us for exact delivery estimation.152.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus LISTED
IO-Link interface
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of OBG4000-R103-2EP-IO

Retroreflective sensor with polarization filter for clear object detection
Effective detection range0 ... 3.5 m in TEACH mode ; 0 ... 4 m at switch position "N"
Reflector distance0 ... 3.5 m in TEACH mode ; 0 ... 4 m at switch position "N"
Threshold detection range5 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Diameter of the light spotapprox. 170 mm at a distance of 3.5 m
Opening angleapprox. 5 °
Ambient light limitEN 60947-5-2
MTTFd600 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorYellow LED:
Permanently lit - light path clear
Permanently off - object detected
Flashing (4 Hz) - insufficient operating reserve
Control elementsTeach-In key
Control elements5-step rotary switch for operating modes selection
Contrast detection levels10 % - clean, water filled PET bottles
18 % - clear glass bottles
40 % - colored glass or opaque materials
Adjustable via rotary switch
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA at 24 V supply voltage
Protection classIII
Interface typeIO-Link ( via C/Q = BK )
IO-Link revision1.1
Device ID0x110A03 (1116675)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthProcess data input 2 Bit
Process data output 2 Bit
SIO mode supportyes
Compatible master port typeA
Switching typeThe switching type of the sensor is adjustable. The default setting is:
C/Q - BK: NPN normally open / dark-on, PNP normally closed / light-on, IO-Link
/Q - WH: NPN normally closed / light-on, PNP normally open / dark-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time1 ms
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) , movable cable not appropriate for conveyor chains
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connection2 m fixed cable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 38 g
Dimensions
Height36.5 mm
Width15 mm
Depth26.7 mm
Cable length2 m
General Notes