Select Your Country

Go to global website

PMI.IR.I.W.10 Control Unit Ex e, Panel Mount, Illuminated Pushbutton

Key Benefits at a Glance

  • Illuminated pushbutton, red - 1x NO
  • Ex de and Ex tb certified
  • Full equipment certified
  • Polyamide housing for panel mount
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Cable Gland M20 integrated in protective cover
  • Degree of protection IP66

Show more

Approval
Product Compliance: United Kingdom – UKCA
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PMI.IR.I.W.10

Operating voltage250 V max.
Operating current16 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Functionilluminated pushbutton
Colorred
Contact configuration1x NO
Usage categoryAC15: 20 ... 250 V AC - 10 A
DC13: 20 ... 24 V DC - 1 A
Number of poles1
Operator actionspring return
Cable typenon-armored cables
Clamping range (D)5.5 ... 13 mm (D)
CoveringProtective cap
fully detachable
Cover fixingPhillips head screw
Degree of protectionIP66
Cable entry
Number of cable entries1x M20 cable gland in protective cover
Material
HousingPolyamide (PA)
Finishinherent color black
Sealsilicone
Washer gasketsilicone
Mass150 g max.
Dimensions
Height (A)77 mm (A)
Width (B)44 mm (B)
Depth (C)105 mm (C)
Actuator head diameter (D2)39 mm (D2)
Panel wall thickness (PT)1 ... 6 mm (PT)
Diameter thru-hole (DT)30.6 mm (DT)
Length outside enclosure (H)17.5 mm (H)
Width across flats (SW1)24 mm (SW1)
Total length (L)130 mm (L)
Tightening torque
Nut torque at enclosure (SW1)2 Nm (SW1)
Mountingvia actuator head
Ambient temperature-40 ... 50 °C (-40 ... 122 °F)
EU-type examination certificateCML 16 ATEX 3106X
MarkingEx-Hexagon II 2 GD
Ex de IIC T6 Gb
Ex tb IIIC T80 °C Db
IECEx approvalIECEx CML 16.0046X
UKCA approvalCML 21 UKEX 21275X
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0080 or 0102, see type label
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
General Notes