Select Your Country

Go to global website

PGV25M-CD160-CLEAR Protective laminate

Key Benefits at a Glance

  • High chemical resistance
  • Low weight
  • Self-adhesive mounting
  • High temperature resistance
  • High mechanical stability

Show more

Please contact us for exact delivery estimation.507.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PGV25M-CD160-CLEAR

Protective laminate for PGV code tape
Length25 m
Width160 mm
Inside diameter150 mm ( role core )
Operating temperature-40 ... 130 °C (-40 ... 266 °F)
Installation temperature10 ... 40 °C (50 ... 104 °F)
Environmental resistanceUV radiation
Humidity
Salt spray (150 h / 5%)
Chemical resistanceOils
Grease
Fuels
Aliphatic solvents
Weak acids
Material thickness250 µm
SurfacePolycarbonate , matte
Mass2.9 kg
Tensile strength≥ 10000 N
AdhesiveAcrylate-based adhesive ; curing 72 h
Adhesive strengthAverage values (FTM1)
Steel : 20 N / 25 mm
PP : 18 N / 25 mm
General Notes