Select Your Country
OBR1500-R3F-E0-L Laser retroreflective sensor
Key Benefits at a Glance
- Very flat design for direct mounting without mounting bracket
- DuraBeam Laser Sensors - durable and employable like an LED
- Glare protected with polarization filter
- Very bright, highly visible light spot


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- ZH
Technical data of OBR1500-R3F-E0-L
Retroreflective sensor, flat design, M3 mounting, 1500 mm detection range, red light, dark on, NPN output, fixed cable |
Effective detection range | 0 ... 1500 mm | ||||||||||||||||||||||
Reflector distance | 60 ... 1500 mm | ||||||||||||||||||||||
Threshold detection range | 1800 mm | ||||||||||||||||||||||
Reference target | H40 reflector | ||||||||||||||||||||||
Light source | LASER LIGHT | ||||||||||||||||||||||
Light type | modulated visible red light , 680 nm | ||||||||||||||||||||||
Polarization filter | yes | ||||||||||||||||||||||
Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
Angle deviation | approx. 0.5 ° | ||||||||||||||||||||||
Object size | typ. starts from 1.5 mm | ||||||||||||||||||||||
Diameter of the light spot | approx. 25 mm at a distance of 1500 mm | ||||||||||||||||||||||
Opening angle | approx. 1 ° | ||||||||||||||||||||||
Optical face | frontal | ||||||||||||||||||||||
Ambient light limit | EN 60947-5-2 : 30000 Lux |
MTTFd | 800 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | Receiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted |
Operating voltage | UB | 12 ... 24 V |
No-load supply current | I0 | < 10 mA |
Protection class | III |
Switching type | NO contact / dark-on | |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 50 mA , resistive load | |
Voltage drop | Ud | ≤ 1.5 V DC |
Switching frequency | f | approx. 2 kHz |
Response time | 250 µs |
Product standard | EN 60947-5-2 | |
Laser safety | EN 60825-1:2007 |
UL approval | E87056 , cULus Recognized, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
FDA approval | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Ambient temperature | -10 ... 60 °C (14 ... 140 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Degree of protection | IP67 | ||||||||||
Connection | 2 m fixed cable | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 20 g | ||||||||||
Tightening torque, fastening screws | 1 Nm | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Cable length | 2 m |