Select Your Country

Go to global website

HM-MT-BT-EX-010041 Viator Bluetooth HART Interface

Key Benefits at a Glance

  • Interface for wireless communication between PC host and any HART field device
  • Registered with HART Communication Foundation
  • ATEX and IECEx approval
  • UL listed for North America
  • Powerful, high-speed Bluetooth with 100 m open-air range
  • Adaptive frequency hopping to reduce radio-frequency interference
  • HARTCommDTM software supports use with FDT Frame applications
  • Compatible with 32- and 64-bit Windows® 7, 8, XP, 10, or Vista

Show more

Bluetooth® interface
Product Compliance: Europe – CE
Approval
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of HM-MT-BT-EX-010041

Interface for wireless communication between PC host and HART field devices
Battery type3 x AAA-size batteries, 1.5 V DC, alkaline cells, type LR03, Energizer® EN92
Operating durationapprox. 20 h (continuous operation)
Physical Bluetooth v2.0, Class 1, EDR
Transmitter frequency2402 ... 2480 MHz (Bluetooth)
Transmitter radiated power18 dBm
Detection range100 m in air
Antennaintegrated omnidirectional
SignalHART-compliant trapezoidal wave at 1200/2200 Hz
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300 328 V2.1.1 , EN 301 489-17 V3.1.1
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Hardware requirementsany PC, PDA, laptop, or other computer with Bluetooth capability
Operating systemWindows® , Windows Mobile® or any OS that supports Bluetooth COM port
FCC approvalFCC Part 15 B , FCC ID: T9J-RN41-3
IC approvalICES-003 , IC ID: 6514A-RN413
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 95% , non-condensing
Degree of protectionIP20
ConnectionHART I/O Interface cable , 0.5 mm² (20 AWG) fine-strand , termination test clips
MaterialPolycarbonate
Dimensions88 mm x 42 mm x 19 mm
Height19 mm
Width42 mm
Length88 mm
Cable length0.5 m
EU-type examination certificateCML 16 ATEX 2379
MarkingEx-Hexagon II 1G Ex ia IIC T4 Ga , -20 °C ≤ Tamb ≤ 50 °C
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 / A11:2013 , EN 60079-11:2012
UL approvalE106378
Approved forClass I, Div. 1 or Div. 2 Groups A, B, C, D T4
Class I, Zone 0, AEx ia IIC T4 Ga; Ex ia IIC T4 Ga
IECEx approval
IECEx certificateIECEx CML 16.0138
IECEx markingEx ia IIC T4 Ga , -20 °C to +50 °C
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes