Select Your Country
KFD2-SCD2-Ex2.LK SMART Current Driver
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (Power Rail)
- Current output up to 650 Ω load
- HART-IP and valve positioner
- Line fault detection (LFD)
- Accuracy 0.1 %
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more
Preferred Type



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD2-SCD2-Ex2.LK
Signal type | Analog output |
Safety Integrity Level (SIL) | SIL 2 | |
Systematic capability (SC) | SC 3 |
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | Ur | 19 ... 30 V DC |
Ripple | ≤ 10 % | |
Rated current | Ir | ≤ 45 mA at 24 V |
Power dissipation | ≤ 1 W at 20 mA and 500 Ω load | |
Power consumption | ≤ 1 W |
Connection side | control side | |
Connection | terminals 7-, 8+, (9+); 10-, 11+, (12+) | |
Input signal | 4 ... 20 mA , limited to approx. 30 mA | |
Input voltage | open loop voltage of the control system ≤ 30 V | |
Voltage drop | approx. 6 V at 20 mA | |
Input resistance | field wiring open circuit : > 100 kΩ field wiring < 50 Ω : > 100 kΩ when using terminals 1, 2 and 4, 5 |
Connection side | field side | |
Connection | terminals 1+, 2-; 4+, 5- terminals 3+, 2-; 6+, 5- (no short circuit detection) | |
Voltage | ≥ 13 V at 20 mA | |
Current | 4 ... 20 mA | |
Load | 100 ... 650 Ω , for terminals 1, 2; 4, 5 0 ... 550 Ω , for Terminals 2, 3; 5, 6 | |
Ripple | 20 mV rms | |
Line fault detection | breakage, load > 100 kΩ, short-circuit, load < 50 Ω |
Output type | open collector transistor (internal fault bus) |
Deviation | at 20 °C (68 °F), 4 ... 20 mA < 0.1 % of full scale, incl. non-linearity and hysteresis | ||||
| |||||
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) | ||||
Rise time | 10 to 90 % ≤ 10 ms |
Input/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/input | functional insulation, rated insulation voltage 50 V AC |
Display elements | LEDs | |
Labeling | space for adhesive label at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 EN 61326-3-2:2018 | |
Degree of protection | IEC 60529 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 135 g | |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) (W x H x D) , housing type B2 | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | BAS 00 ATEX 7240 X | ||||||||||||||||||||||
| |||||||||||||||||||||||
Supply | |||||||||||||||||||||||
| |||||||||||||||||||||||
Input | |||||||||||||||||||||||
| |||||||||||||||||||||||
Certificate | FIDI 22 ATEX 0002 X | ||||||||||||||||||||||
| |||||||||||||||||||||||
Galvanic isolation | |||||||||||||||||||||||
| |||||||||||||||||||||||
Directive conformity | |||||||||||||||||||||||
|
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |