Select Your Country

Go to global website

SK-PC-Z1D1-UU1-10-HS USB Intrinsic Safety Barrier

Key Benefits at a Glance

  • For installation in Zone 2 environments, supplies keyboards in Zone 1/21
  • 2 USB channels
  • Data rates up to 480 Mbit/s
  • Max. cable length 10 m (5 m before device, 5 m after device)
  • Powered via USB, no separate power connection required

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of SK-PC-Z1D1-UU1-10-HS

USB intrinsic safety barrier for stand-alone keyboard applications
Input voltage4.75 ... 5.1 V DC (Um = 60 V SELV/PELV)
Input currentmax. 200 mA
Power consumptionmax. 2.7 W
IndicatorsLED PWR IN: green: input voltage OK
LED PWR OUT: green: output voltage OK
Interface type4-screw terminal
MSTBT 2.5 HC / 4-STP GY7035 USB 2.0 compatible
Output currentmax. 80 mA
Output voltage4.4 ... 5 VDC
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations) , EN 61000-6-4:2007+A1:2011
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
-20 °C ≤ Ta ≤ 60 °C / 70 °C (depending on installation conditions)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance18 shocks 15 g , 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz , ± 0.075 mm, 1 g, 10 cycles per axis according to EN 60068-2-6
Degree of protectionIP20
MaterialME MAX 45 2-2 KMGY-2713706
refer to 42-3388
Cableshielded cables must be used
Massapprox. 220 g
Dimensions45 mm x 99 mm x 114 mm
MountingDIN rail mounting
Cable length5 m before device , 5 m after device , 10 m total
EU-type examination certificateEXA 18 ATEX 0054X
MarkingEx-Hexagon II 3(2) G Ex ec [ib Gb] IIC T4 Gc
[exsign] II (2) D [Ex ib Db] IIIC
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-7:2015 , EN 60079-11:2012
IECEx approvalIECEx EXA 18.0008X
Approved forEx ec [ib Gb] IIC T4 Gc
[Ex ib Db] IIIC
StandardsIEC 60079-0:2017 , IEC 60079-7:2015 , IEC 60079-11:2011
General Notes